Electrical specifications at 25°C.
Part number 1 | Inductance (µH) 2 | Tolerance (%) | DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | ||||
MSS1260T-102NL_ | 1.0 | 30 | 5.8 | 6.5 | 100 | 19.1 | 21.2 | 22.8 | 6.0 | 8.0 |
MSS1260T-152NL_ | 1.5 | 30 | 8.8 | 9.8 | 80.0 | 14.4 | 16.4 | 17.6 | 5.3 | 7.6 |
MSS1260T-222NL_ | 2.2 | 30 | 11.5 | 12.8 | 55.0 | 12.3 | 14.0 | 15.1 | 5.2 | 7.3 |
MSS1260T-332NL_ | 3.3 | 30 | 12.6 | 14.0 | 42.0 | 10.9 | 12.2 | 13.1 | 5.0 | 7.0 |
MSS1260T-472ML_ | 4.7 | 20 | 13.9 | 15.5 | 38.0 | 9.9 | 11.1 | 12.0 | 4.5 | 7.0 |
MSS1260T-562ML_ | 5.6 | 20 | 14.9 | 16.6 | 30.0 | 8.5 | 9.6 | 10.4 | 4.0 | 6.4 |
MSS1260T-682ML_ | 6.8 | 20 | 16.6 | 18.5 | 27.0 | 7.8 | 8.8 | 9.4 | 3.8 | 5.9 |
MSS1260T-822ML_ | 8.2 | 20 | 17.0 | 20.0 | 26.0 | 6.4 | 7.4 | 8.0 | 3.4 | 4.8 |
MSS1260T-103ML_ | 10 | 20 | 21.5 | 23.9 | 22.0 | 6.0 | 6.9 | 7.5 | 3.0 | 4.0 |
MSS1260T-123ML_ | 12 | 20 | 24.5 | 27.3 | 20.0 | 5.7 | 6.6 | 7.1 | 2.8 | 3.7 |
MSS1260T-153ML_ | 15 | 20 | 27.0 | 32.0 | 18.0 | 5.3 | 6.0 | 6.5 | 2.6 | 3.5 |
MSS1260T-183ML_ | 18 | 20 | 30.0 | 33.0 | 16.0 | 4.8 | 5.5 | 6.0 | 2.5 | 3.3 |
MSS1260T-223ML_ | 22 | 20 | 36.6 | 40.7 | 15.0 | 4.4 | 5.0 | 5.4 | 2.3 | 3.1 |
MSS1260T-273ML_ | 27 | 20 | 48.0 | 52.0 | 13.0 | 3.8 | 4.3 | 4.7 | 2.1 | 2.9 |
MSS1260T-333ML_ | 33 | 20 | 54.0 | 57.0 | 12.4 | 3.5 | 4.0 | 4.3 | 2.0 | 2.7 |
MSS1260T-393ML_ | 39 | 20 | 58.0 | 64.5 | 12.0 | 3.3 | 3.8 | 4.1 | 1.9 | 2.6 |
MSS1260T-473ML_ | 47 | 20 | 75.0 | 82.0 | 11.6 | 2.8 | 3.3 | 3.5 | 1.9 | 2.5 |
MSS1260T-563ML_ | 56 | 20 | 85.0 | 89.0 | 10.5 | 2.6 | 3.0 | 3.3 | 1.8 | 2.4 |
MSS1260T-683ML_ | 68 | 20 | 94.5 | 105 | 10.0 | 2.5 | 2.8 | 3.0 | 1.7 | 2.3 |
MSS1260T-823ML_ | 82 | 20 | 120 | 129 | 8.6 | 2.2 | 2.5 | 2.7 | 1.6 | 2.2 |
MSS1260T-104ML_ | 100 | 20 | 139 | 146 | 7.8 | 2.1 | 2.3 | 2.5 | 1.5 | 2.1 |
MSS1260T-124KL_ | 120 | 10 | 193 | 195 | 6.8 | 1.8 | 2.1 | 2.3 | 1.4 | 1.9 |
MSS1260T-154KL_ | 150 | 10 | 209 | 216 | 6.4 | 1.6 | 1.9 | 2.1 | 1.2 | 1.7 |
MSS1260T-184KL_ | 180 | 10 | 234 | 246 | 6.1 | 1.5 | 1.7 | 1.8 | 1.1 | 1.6 |
MSS1260T-224KL_ | 220 | 10 | 306 | 335 | 5.5 | 1.3 | 1.5 | 1.6 | 1.0 | 1.4 |
MSS1260T-274KL_ | 270 | 10 | 355 | 400 | 4.3 | 1.2 | 1.4 | 1.5 | 0.90 | 1.5 |
MSS1260T-334KL_ | 330 | 10 | 482 | 494 | 4.0 | 1.0 | 1.2 | 1.3 | 0.84 | 1.2 |
MSS1260T-394KL_ | 390 | 10 | 515 | 533 | 3.6 | 1.0 | 1.2 | 1.3 | 0.78 | 1.1 |
MSS1260T-474KL_ | 470 | 10 | 705 | 733 | 3.0 | 0.91 | 1.0 | 1.1 | 0.70 | 0.96 |
MSS1260T-564KL_ | 560 | 10 | 776 | 800 | 2.8 | 0.87 | 0.98 | 1.0 | 0.64 | 0.88 |
MSS1260T-684KL_ | 680 | 10 | 887 | 910 | 2.6 | 0.78 | 0.89 | 0.96 | 0.58 | 0.80 |
MSS1260T-824KL_ | 820 | 10 | 1130 | 1152 | 2.5 | 0.69 | 0.78 | 0.85 | 0.53 | 0.73 |
MSS1260T-105KL_ | 1000 | 10 | 1295 | 1335 | 2.4 | 0.59 | 0.67 | 0.73 | 0.48 | 0.68 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation ‡ | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | |
500 | 330 | 100 | 13 | 30,4 | 24,4 | 24 | 16 | 4 | 2 | 6,9 | 0,5 |