Electrical specifications at 25°C. Operating voltage 400 V max
Part number 1 | Inductance (µH) 2 | Tolerance (%) | DCR max (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | |||
---|---|---|---|---|---|---|---|---|---|
10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||||
MSS1260H-102MED | 1.0 | 20 | 5.2 | 115 | 18.2 | 20.8 | 22.5 | 7.3 | 10.7 |
MSS1260H-152MED | 1.5 | 20 | 5.8 | 82.0 | 14.3 | 16.5 | 18.0 | 6.8 | 9.7 |
MSS1260H-222MED | 2.2 | 20 | 7.5 | 62.0 | 11.8 | 13.5 | 14.6 | 6.0 | 8.5 |
MSS1260H-332MED | 3.3 | 20 | 8.8 | 49.0 | 10.0 | 11.3 | 12.3 | 5.5 | 7.9 |
MSS1260H-422MED | 4.2 | 20 | 11.0 | 43.0 | 8.5 | 9.8 | 10.8 | 5.0 | 7.1 |
MSS1260H-562MED | 5.6 | 20 | 12.6 | 38.0 | 7.5 | 8.7 | 9.5 | 4.7 | 6.7 |
MSS1260H-682MED | 6.8 | 20 | 13.4 | 33.0 | 6.9 | 7.9 | 8.6 | 4.4 | 6.3 |
MSS1260H-822MED | 8.2 | 20 | 17.0 | 27.5 | 6.0 | 7.0 | 7.8 | 4.0 | 5.7 |
MSS1260H-103MED | 10 | 20 | 19.3 | 26.0 | 5.5 | 6.4 | 7.0 | 3.9 | 5.5 |
MSS1260H-123MED | 12 | 20 | 21.3 | 23.0 | 5.1 | 5.8 | 6.4 | 3.7 | 5.0 |
MSS1260H-153MED | 15 | 20 | 27.9 | 19.0 | 4.6 | 5.3 | 5.7 | 3.2 | 4.3 |
MSS1260H-183MED | 18 | 20 | 30.2 | 18.5 | 4.2 | 4.8 | 5.3 | 3.0 | 4.0 |
MSS1260H-223MED | 22 | 20 | 41.5 | 15.0 | 3.8 | 4.3 | 4.7 | 2.5 | 3.3 |
MSS1260H-273MED | 27 | 20 | 45.7 | 14.0 | 3.4 | 3.9 | 4.2 | 2.3 | 3.2 |
MSS1260H-333MED | 33 | 20 | 50.4 | 12.5 | 3.1 | 3.5 | 3.9 | 2.3 | 3.2 |
MSS1260H-393MED | 39 | 20 | 60.1 | 11.0 | 2.8 | 3.2 | 3.6 | 2.2 | 3.0 |
MSS1260H-473KED | 47 | 10 | 70.5 | 10.0 | 2.6 | 2.9 | 3.2 | 1.8 | 2.6 |
MSS1260H-563KED | 56 | 10 | 77.5 | 9.5 | 2.4 | 2.7 | 3.0 | 1.8 | 2.6 |
MSS1260H-683KED | 68 | 10 | 103 | 8.3 | 2.1 | 2.4 | 2.7 | 1.6 | 2.3 |
MSS1260H-823KED | 82 | 10 | 117 | 7.6 | 1.9 | 2.2 | 2.5 | 1.5 | 2.0 |
MSS1260H-104KED | 100 | 10 | 150 | 6.6 | 1.8 | 2.0 | 2.2 | 1.3 | 1.8 |
MSS1260H-124KED | 120 | 10 | 169 | 5.7 | 1.6 | 1.8 | 2.0 | 1.3 | 1.8 |
MSS1260H-154KED | 150 | 10 | 195 | 5.5 | 1.4 | 1.6 | 1.8 | 1.2 | 1.6 |
MSS1260H-184KED | 180 | 10 | 256 | 4.8 | 1.3 | 1.5 | 1.7 | 0.97 | 1.4 |
MSS1260H-224KED | 220 | 10 | 289 | 4.6 | 1.2 | 1.4 | 1.5 | 0.92 | 1.3 |
MSS1260H-274KED | 270 | 10 | 372 | 4.0 | 1.1 | 1.2 | 1.4 | 0.79 | 1.1 |
MSS1260H-334KED | 330 | 10 | 427 | 3.6 | 0.96 | 1.1 | 1.2 | 0.72 | 1.0 |
MSS1260H-394KED | 390 | 10 | 485 | 3.4 | 0.89 | 1.0 | 1.1 | 0.70 | 0.98 |
MSS1260H-474KED | 470 | 10 | 650 | 3.0 | 0.81 | 0.92 | 1.0 | 0.60 | 0.85 |
MSS1260H-564KED | 560 | 10 | 710 | 2.8 | 0.74 | 0.85 | 0.93 | 0.58 | 0.80 |
MSS1260H-684KED | 680 | 10 | 815 | 2.4 | 0.67 | 0.77 | 0.84 | 0.54 | 0.77 |
MSS1260H-824KED | 820 | 10 | 1075 | 2.3 | 0.61 | 0.70 | 0.76 | 0.47 | 0.66 |
MSS1260H-105KED | 1000 | 10 | 1224 | 2.0 | 0.55 | 0.63 | 0.69 | 0.43 | 0.61 |
MSS1260H-475KED | 4700 | 10 | 5380 | 1.0 | 0.26 | 0.29 | 0.32 | 0.21 | 0.29 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation ‡ | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | |
500 | 330 | 100 | 13 | 30,4 | 24,4 | 24 | 16 | 4 | 2 | 6,9 | 0,5 |