Electrical specifications at 25°C. Operating voltage 400 V max
Part number 1 | Inductance (µH) 2 | Tolerance (%) | DCR max (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | |||
---|---|---|---|---|---|---|---|---|---|
10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||||
MSS1246H-102MED | 1.0 | 20 | 6.0 | 120 | 16.5 | 18.2 | 19.6 | 6.8 | 9.7 |
MSS1246H-152MED | 1.5 | 20 | 6.6 | 85.0 | 12.3 | 14.2 | 15.5 | 6.2 | 9.0 |
MSS1246H-222MED | 2.2 | 20 | 8.6 | 68.0 | 10.1 | 11.8 | 13.0 | 5.5 | 7.8 |
MSS1246H-332MED | 3.3 | 20 | 12.0 | 55.0 | 8.3 | 9.8 | 10.7 | 4.7 | 6.6 |
MSS1246H-422MED | 4.2 | 20 | 13.5 | 46.0 | 7.8 | 8.8 | 9.5 | 4.3 | 6.2 |
MSS1246H-562MED | 5.6 | 20 | 17.5 | 45.0 | 6.8 | 7.6 | 8.3 | 3.8 | 5.4 |
MSS1246H-682MED | 6.8 | 20 | 19.5 | 38.0 | 6.0 | 6.9 | 7.5 | 3.7 | 5.2 |
MSS1246H-822MED | 8.2 | 20 | 25.5 | 33.0 | 5.2 | 6.1 | 6.6 | 3.2 | 4.5 |
MSS1246H-103MED | 10 | 20 | 28.0 | 30.0 | 4.8 | 5.7 | 6.1 | 3.0 | 4.3 |
MSS1246H-123MED | 12 | 20 | 30.0 | 28.0 | 4.3 | 5.2 | 5.7 | 2.9 | 4.1 |
MSS1246H-153MED | 15 | 20 | 46.0 | 22.0 | 3.9 | 4.5 | 4.8 | 2.4 | 3.4 |
MSS1246H-183MED | 18 | 20 | 49.0 | 21.0 | 3.6 | 4.2 | 4.5 | 2.3 | 3.2 |
MSS1246H-223MED | 22 | 20 | 60.0 | 20.0 | 3.2 | 3.8 | 4.1 | 2.1 | 2.8 |
MSS1246H-273MED | 27 | 20 | 67.0 | 18.0 | 3.0 | 3.4 | 3.7 | 1.9 | 2.7 |
MSS1246H-333MED | 33 | 20 | 78.0 | 15.0 | 2.6 | 3.0 | 3.3 | 1.7 | 2.5 |
MSS1246H-393MED | 39 | 20 | 96.0 | 13.0 | 2.4 | 2.8 | 3.0 | 1.6 | 2.2 |
MSS1246H-473KED | 47 | 10 | 105 | 12.5 | 2.2 | 2.6 | 2.8 | 1.5 | 2.1 |
MSS1246H-563KED | 56 | 10 | 135 | 11.0 | 2.0 | 2.3 | 2.6 | 1.3 | 1.8 |
MSS1246H-683KED | 68 | 10 | 150 | 10.0 | 1.8 | 2.1 | 2.3 | 1.2 | 1.7 |
MSS1246H-823KED | 82 | 10 | 178 | 9.0 | 1.6 | 1.9 | 2.1 | 1.1 | 1.6 |
MSS1246H-104KED | 100 | 10 | 225 | 8.0 | 1.5 | 1.8 | 1.9 | 1.0 | 1.4 |
MSS1246H-124KED | 120 | 10 | 259 | 7.5 | 1.4 | 1.6 | 1.8 | 0.96 | 1.4 |
MSS1246H-154KED | 150 | 10 | 310 | 6.8 | 1.2 | 1.4 | 1.6 | 0.88 | 1.2 |
MSS1246H-184KED | 180 | 10 | 392 | 6.0 | 1.1 | 1.3 | 1.4 | 0.76 | 1.1 |
MSS1246H-224KED | 220 | 10 | 450 | 5.3 | 1.0 | 1.2 | 1.3 | 0.72 | 1.0 |
MSS1246H-274KED | 270 | 10 | 520 | 4.8 | 0.92 | 1.1 | 1.2 | 0.68 | 0.95 |
MSS1246H-334KED | 330 | 10 | 670 | 4.3 | 0.84 | 0.97 | 1.1 | 0.58 | 0.82 |
MSS1246H-394KED | 390 | 10 | 770 | 4.0 | 0.78 | 0.89 | 0.97 | 0.55 | 0.77 |
MSS1246H-474KED | 470 | 10 | 970 | 3.8 | 0.70 | 0.81 | 0.88 | 0.48 | 0.67 |
MSS1246H-564KED | 560 | 10 | 1130 | 3.6 | 0.63 | 0.74 | 0.81 | 0.45 | 0.63 |
MSS1246H-684KED | 680 | 10 | 1310 | 3.2 | 0.58 | 0.68 | 0.73 | 0.42 | 0.59 |
MSS1246H-824KED | 820 | 10 | 1640 | 2.6 | 0.52 | 0.61 | 0.67 | 0.37 | 0.52 |
MSS1246H-105KED | 1000 | 10 | 1900 | 2.3 | 0.48 | 0.56 | 0.60 | 0.35 | 0.49 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | |
800 | 330 | 100 | 13 | 30,4 | 24,4 | 24 | 16 | 4 | 2 | 5,3 | 0,35 |