Electrical specifications at 25°C.
Part number 1 | Inductance (µH) 2 | Tolerance (%) | DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | ||||
MSS1246-102ML_ | 1.0 | 20 | 5.8 | 6.6 | 100 | 18.4 | 19.4 | 19.9 | 6.0 | 8.0 |
MSS1246-332ML_ | 3.3 | 20 | 12.1 | 13.6 | 51.0 | 10.2 | 11.2 | 11.8 | 4.8 | 6.3 |
MSS1246-472ML_ | 4.7 | 20 | 19.1 | 21.3 | 42.0 | 8.5 | 9.4 | 9.9 | 4.5 | 6.0 |
MSS1246-562ML_ | 5.6 | 20 | 22.1 | 24.6 | 37.0 | 7.6 | 8.7 | 9.3 | 4.2 | 5.8 |
MSS1246-682ML_ | 6.8 | 20 | 24.9 | 27.7 | 33.0 | 6.5 | 7.3 | 7.8 | 3.8 | 5.2 |
MSS1246-822ML_ | 8.2 | 20 | 27.4 | 30.5 | 31.0 | 6.0 | 6.8 | 7.3 | 3.6 | 4.9 |
MSS1246-103ML_ | 10 | 20 | 36.8 | 40.9 | 27.0 | 5.7 | 6.4 | 6.8 | 3.3 | 4.2 |
MSS1246-123ML_ | 12 | 20 | 38.9 | 43.3 | 24.0 | 5.0 | 5.8 | 6.2 | 3.0 | 4.0 |
MSS1246-153ML_ | 15 | 20 | 48.6 | 54.1 | 22.0 | 4.6 | 5.2 | 5.5 | 2.9 | 3.8 |
MSS1246-183ML_ | 18 | 20 | 51.0 | 56.7 | 19.0 | 4.3 | 4.8 | 5.1 | 2.7 | 3.5 |
MSS1246-223ML_ | 22 | 20 | 60.3 | 67.0 | 18.0 | 3.8 | 4.2 | 4.5 | 2.5 | 3.4 |
MSS1246-273ML_ | 27 | 20 | 67.5 | 75.0 | 16.0 | 3.5 | 3.9 | 4.2 | 4.8 | 3.0 |
MSS1246-333ML_ | 33 | 20 | 81.7 | 90.8 | 15.0 | 3.1 | 3.5 | 3.8 | 1.9 | 2.6 |
MSS1246-393ML_ | 39 | 20 | 95.2 | 106 | 13.3 | 2.7 | 3.1 | 3.4 | 1.7 | 2.4 |
MSS1246-473ML_ | 47 | 20 | 121 | 134 | 12.3 | 2.7 | 3.1 | 3.2 | 1.5 | 2.1 |
MSS1246-563ML_ | 56 | 20 | 134 | 149 | 10.6 | 2.3 | 2.6 | 2.8 | 1.4 | 2.0 |
MSS1246-683ML_ | 68 | 20 | 167 | 186 | 9.7 | 2.1 | 2.4 | 2.6 | 1.3 | 1.8 |
MSS1246-823ML_ | 82 | 20 | 189 | 210 | 8.8 | 1.8 | 2.1 | 2.2 | 1.2 | 1.7 |
MSS1246-104ML_ | 100 | 20 | 217 | 241 | 8.0 | 1.6 | 1.9 | 2.0 | 1.2 | 1.6 |
MSS1246-124KL_ | 120 | 10 | 287 | 319 | 7.2 | 1.6 | 1.8 | 1.9 | 1.0 | 1.4 |
MSS1246-154KL_ | 150 | 10 | 327 | 363 | 6.6 | 1.4 | 1.6 | 1.7 | 0.95 | 1.3 |
MSS1246-184KL_ | 180 | 10 | 380 | 422 | 5.9 | 1.3 | 1.5 | 1.6 | 0.89 | 1.2 |
MSS1246-224KL_ | 220 | 10 | 488 | 543 | 5.3 | 1.2 | 1.3 | 1.4 | 0.76 | 1.0 |
MSS1246-274KL_ | 270 | 10 | 560 | 622 | 4.7 | 1.0 | 1.2 | 1.2 | 0.72 | 0.95 |
MSS1246-334KL_ | 330 | 10 | 731 | 813 | 4.1 | 1.0 | 1.1 | 1.2 | 0.65 | 0.87 |
MSS1246-394KL_ | 390 | 10 | 814 | 904 | 3.8 | 0.91 | 1.0 | 1.1 | 0.59 | 0.79 |
MSS1246-474KL_ | 470 | 10 | 935 | 1039 | 3.5 | 0.81 | 0.92 | 0.98 | 0.56 | 0.76 |
MSS1246-564KL_ | 560 | 10 | 1193 | 1326 | 3.0 | 0.76 | 0.85 | 0.90 | 0.50 | 0.67 |
MSS1246-684KL_ | 680 | 10 | 1370 | 1523 | 2.8 | 0.68 | 0.77 | 0.82 | 0.46 | 0.62 |
MSS1246-824KL_ | 820 | 10 | 1590 | 1767 | 2.6 | 0.61 | 0.70 | 0.75 | 0.43 | 0.58 |
MSS1246-105KL_ | 1000 | 10 | 2090 | 2323 | 2.4 | 0.56 | 0.63 | 0.68 | 0.36 | 0.50 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation ‡ | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | |
200 | 800* | 178/330 | 60/100 | 13 | 30,4 | 24,4 | 24 | 16 | 4 | 2 | 4,7 | 0,4 |