The selected configuration is not available for purchase.
Please try another option or click here to contact support for more information.
Kit | Values | Price |
---|---|---|
C498 | 27 (3 of each) | $80.00 |
Electrical specifications at 25°C. Operating voltage 400 V max
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (Ω) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
MSS1210H-103MED | 10 | 0.010 | 0.013 | 18.0 | 7.5 | 8.7 | 9.4 | 6.6 | 9.1 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation ‡ | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ![]() |
300 | 330 | 100 | 13 | 30,4 | 24,4 | 24 | 20 | 4 | 2 | 10,3 | 0,5 |