Electrical specifications at 25°C. Operating voltage 400 V max
Part number 1 | Inductance (µH) 2 | Tolerance (%) | DCR (Ω) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | ||||
MSS1210H-103ME_ | 10 | 20 | 0.010 | 0.013 | 18.0 | 7.5 | 8.7 | 9.4 | 6.6 | 9.1 |
MSS1210H-153ME_ | 15 | 20 | 0.016 | 0.018 | 13.0 | 6.0 | 7.0 | 7.5 | 5.2 | 7.0 |
MSS1210H-223ME_ | 22 | 20 | 0.021 | 0.027 | 11.0 | 5.1 | 5.9 | 6.4 | 4.0 | 5.5 |
MSS1210H-333ME_ | 33 | 20 | 0.031 | 0.036 | 8.0 | 4.1 | 4.8 | 5.2 | 3.1 | 4.1 |
MSS1210H-473ME_ | 47 | 20 | 0.037 | 0.045 | 6.5 | 3.5 | 4.0 | 4.3 | 2.9 | 3.9 |
MSS1210H-683ME_ | 68 | 20 | 0.056 | 0.065 | 5.3 | 2.9 | 3.3 | 3.6 | 2.6 | 3.4 |
MSS1210H-104KE_ | 100 | 10 | 0.078 | 0.096 | 4.3 | 2.4 | 2.8 | 3.0 | 2.5 | 3.3 |
MSS1210H-124KE_ | 120 | 10 | 0.088 | 0.11 | 4.0 | 2.2 | 2.5 | 2.7 | 2.2 | 3.0 |
MSS1210H-154KE_ | 150 | 10 | 0.10 | 0.12 | 3.8 | 1.9 | 2.2 | 2.4 | 2.0 | 2.8 |
MSS1210H-184KE_ | 180 | 10 | 0.13 | 0.16 | 2.9 | 1.8 | 2.0 | 2.2 | 1.6 | 2.2 |
MSS1210H-224KE_ | 220 | 10 | 0.16 | 0.19 | 2.8 | 1.6 | 1.8 | 2.0 | 1.4 | 1.8 |
MSS1210H-334KE_ | 330 | 10 | 0.23 | 0.28 | 2.3 | 1.3 | 1.5 | 1.6 | 1.1 | 1.5 |
MSS1210H-474KE_ | 470 | 10 | 0.34 | 0.40 | 1.9 | 1.1 | 1.3 | 1.4 | 0.91 | 1.3 |
MSS1210H-684KE_ | 680 | 10 | 0.49 | 0.60 | 1.4 | 0.91 | 1.0 | 1.1 | 0.89 | 1.2 |
MSS1210H-105KE_ | 1000 | 10 | 0.63 | 0.77 | 1.3 | 0.75 | 0.87 | 0.94 | 0.68 | 1.1 |
MSS1210H-125KE_ | 1200 | 10 | 0.83 | 1.0 | 1.1 | 0.69 | 0.80 | 0.86 | 0.63 | 0.86 |
MSS1210H-155KE_ | 1500 | 10 | 0.97 | 1.2 | 1.0 | 0.61 | 0.71 | 0.77 | 0.58 | 0.82 |
MSS1210H-185KE_ | 1800 | 10 | 1.1 | 1.3 | 0.86 | 0.56 | 0.65 | 0.70 | 0.57 | 0.80 |
MSS1210H-225KE_ | 2200 | 10 | 1.5 | 1.8 | 0.82 | 0.51 | 0.59 | 0.63 | 0.46 | 0.63 |
MSS1210H-275KE_ | 2700 | 10 | 1.7 | 2.0 | 0.75 | 0.46 | 0.53 | 0.57 | 0.43 | 0.59 |
MSS1210H-335KE_ | 3300 | 10 | 2.2 | 2.7 | 0.63 | 0.41 | 0.48 | 0.52 | 0.38 | 0.53 |
MSS1210H-395KE_ | 3900 | 10 | 2.4 | 3.0 | 0.58 | 0.38 | 0.44 | 0.48 | 0.37 | 0.51 |
MSS1210H-475KE_ | 4700 | 10 | 2.7 | 3.4 | 0.53 | 0.35 | 0.40 | 0.43 | 0.35 | 0.48 |
MSS1210H-565KE_ | 5600 | 10 | 3.6 | 4.2 | 0.52 | 0.32 | 0.37 | 0.40 | 0.28 | 0.40 |
MSS1210H-685KE_ | 6800 | 10 | 4.0 | 4.8 | 0.50 | 0.29 | 0.33 | 0.36 | 0.27 | 0.39 |
MSS1210H-825KE_ | 8200 | 10 | 5.3 | 6.3 | 0.41 | 0.26 | 0.30 | 0.33 | 0.22 | 0.29 |
MSS1210H-106KE_ | 10000 | 10 | 6.0 | 7.1 | 0.38 | 0.24 | 0.27 | 0.30 | 0.22 | 0.30 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation ‡ | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | |
300 | 330 | 100 | 13 | 30,4 | 24,4 | 24 | 20 | 4 | 2 | 10,3 | 0,5 |