Electrical specifications at 25°C.
Part number 1 | Inductance (µH) 2 | Tolerance (%) | DCR max (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | |||
---|---|---|---|---|---|---|---|---|---|
10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||||
MSS1048T-801NL_ | 0.80 | 30 | 4.3 | 180 | 9.6 | 12.0 | 14.1 | 8.2 | 12.0 |
MSS1048T-152NL_ | 1.5 | 30 | 5.1 | 90.0 | 5.4 | 7.8 | 10.5 | 7.4 | 10.8 |
MSS1048T-222NL_ | 2.2 | 30 | 7.2 | 70.0 | 4.9 | 6.6 | 8.4 | 6.6 | 9.8 |
MSS1048T-332NL_ | 3.3 | 30 | 10.0 | 50.0 | 4.6 | 6.3 | 7.4 | 5.0 | 7.2 |
MSS1048T-472NL_ | 4.7 | 30 | 11.5 | 38.0 | 4.4 | 5.6 | 6.5 | 4.9 | 6.9 |
MSS1048T-682NL_ | 6.8 | 30 | 16.3 | 35.0 | 3.6 | 5.0 | 5.9 | 4.5 | 6.0 |
MSS1048T-822NL_ | 8.2 | 30 | 20.0 | 28.0 | 3.1 | 4.1 | 4.8 | 4.4 | 5.7 |
MSS1048T-103ML_ | 10 | 20 | 23.0 | 24.0 | 3.1 | 3.8 | 4.3 | 4.0 | 4.8 |
MSS1048T-153ML_ | 15 | 20 | 36.0 | 20.0 | 2.5 | 3.1 | 3.4 | 3.5 | 4.3 |
MSS1048T-223ML_ | 22 | 20 | 50.0 | 12.0 | 2.4 | 2.9 | 3.3 | 2.9 | 3.6 |
MSS1048T-333ML_ | 33 | 20 | 68.0 | 11.0 | 1.7 | 2.1 | 2.4 | 2.1 | 2.8 |
MSS1048T-473ML_ | 47 | 20 | 120 | 10.0 | 1.4 | 1.9 | 2.2 | 1.8 | 2.4 |
MSS1048T-563ML_ | 56 | 20 | 126 | 10.0 | 1.4 | 1.7 | 1.9 | 1.7 | 2.3 |
MSS1048T-683ML_ | 68 | 20 | 176 | 7.0 | 1.3 | 1.6 | 1.7 | 1.4 | 1.9 |
MSS1048T-823ML_ | 82 | 20 | 196 | 6.0 | 1.1 | 1.4 | 1.6 | 1.2 | 1.7 |
MSS1048T-104ML_ | 100 | 20 | 224 | 6.0 | 0.99 | 1.2 | 1.4 | 1.1 | 1.5 |
MSS1048T-154KL_ | 150 | 10 | 330 | 5.0 | 0.79 | 1.0 | 1.2 | 0.97 | 1.3 |
MSS1048T-184KL_ | 180 | 10 | 360 | 4.5 | 0.75 | 0.92 | 1.0 | 0.89 | 1.2 |
MSS1048T-224KL_ | 220 | 10 | 394 | 4.5 | 0.67 | 0.84 | 0.95 | 0.85 | 1.2 |
MSS1048T-334KL_ | 330 | 10 | 748 | 3.0 | 0.57 | 0.69 | 0.76 | 0.57 | 0.82 |
MSS1048T-474KL_ | 470 | 10 | 886 | 2.7 | 0.43 | 0.52 | 0.62 | 0.50 | 0.72 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation ‡ | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | |
200 | 800* | 178/330 | 60/100 | 13 | 30,4 | 24,4 | 24 | 16 | 4 | 2 | 5,1 | 0,35 |