Electrical specifications at 25°C. Operating voltage 400 V max
Part number 1 | Inductance (µH) 2 | Tolerance (%) | DCR max (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | |||
---|---|---|---|---|---|---|---|---|---|
10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||||
MSS1038-102NLC | 1.0 | 30 | 6.0 | 138 | 9.0 | 11.2 | 12.1 | 7.3 | 10.0 |
MSS1038-152NLC | 1.5 | 30 | 8.1 | 81.0 | 7.4 | 9.5 | 11.1 | 5.6 | 7.9 |
MSS1038-252NLC | 2.5 | 30 | 10.0 | 61.0 | 5.7 | 7.6 | 9.3 | 4.7 | 6.7 |
MSS1038-382NLC | 3.8 | 30 | 13.0 | 45.0 | 4.9 | 6.5 | 7.6 | 4.3 | 6.1 |
MSS1038-522NLC | 5.2 | 30 | 22.0 | 37.0 | 4.0 | 5.3 | 6.1 | 3.6 | 5.1 |
MSS1038-702NLC | 7.0 | 30 | 27.0 | 33.0 | 3.6 | 4.7 | 5.6 | 3.1 | 4.4 |
MSS1038-103NLC | 10 | 30 | 35.0 | 29.0 | 3.0 | 3.9 | 4.5 | 2.9 | 4.1 |
MSS1038-123MLC | 12 | 20 | 41.0 | 25.0 | 2.7 | 3.5 | 4.0 | 2.9 | 4.0 |
MSS1038-153MLC | 15 | 20 | 50.0 | 21.0 | 2.8 | 3.4 | 3.9 | 2.7 | 3.8 |
MSS1038-183MLC | 18 | 20 | 65.0 | 18.0 | 2.4 | 3.1 | 3.5 | 2.3 | 3.4 |
MSS1038-223MLC | 22 | 20 | 73.0 | 15.0 | 2.3 | 2.9 | 3.3 | 1.9 | 2.9 |
MSS1038-273MLC | 27 | 20 | 89.0 | 15.0 | 2.0 | 2.5 | 2.8 | 1.7 | 2.4 |
MSS1038-333MLC | 33 | 20 | 93.0 | 13.0 | 1.8 | 2.3 | 2.6 | 1.6 | 2.3 |
MSS1038-393MLC | 39 | 20 | 112 | 12.0 | 1.6 | 2.0 | 2.3 | 1.6 | 2.3 |
MSS1038-473MLC | 47 | 20 | 128 | 11.0 | 1.6 | 2.0 | 2.2 | 1.5 | 2.2 |
MSS1038-563MLC | 56 | 20 | 180 | 11.0 | 1.5 | 1.8 | 2.0 | 1.4 | 1.9 |
MSS1038-683MLC | 68 | 20 | 213 | 10.0 | 1.3 | 1.6 | 1.8 | 1.2 | 1.8 |
MSS1038-823MLC | 82 | 20 | 261 | 8.0 | 1.1 | 1.4 | 1.6 | 1.1 | 1.5 |
MSS1038-104MLC | 100 | 20 | 304 | 6.0 | 1.0 | 1.3 | 1.5 | 1.1 | 1.5 |
MSS1038-124KLC | 120 | 10 | 380 | 6.0 | 0.95 | 1.2 | 1.3 | 0.85 | 1.3 |
MSS1038-154KLC | 150 | 10 | 506 | 6.0 | 0.89 | 1.1 | 1.2 | 0.80 | 1.2 |
MSS1038-184KLC | 180 | 10 | 582 | 5.0 | 0.89 | 1.0 | 1.2 | 0.71 | 0.98 |
MSS1038-224KLC | 220 | 10 | 756 | 5.0 | 0.72 | 0.88 | 0.99 | 0.70 | 0.97 |
MSS1038-274KLC | 270 | 10 | 926 | 4.0 | 0.66 | 0.81 | 0.91 | 0.65 | 0.86 |
MSS1038-334KLC | 330 | 10 | 1090 | 4.0 | 0.59 | 0.73 | 0.82 | 0.50 | 0.69 |
MSS1038-394KLC | 390 | 10 | 1141 | 4.0 | 0.51 | 0.65 | 0.74 | 0.49 | 0.65 |
MSS1038-474KLC | 470 | 10 | 1243 | 3.0 | 0.50 | 0.62 | 0.70 | 0.45 | 0.63 |
MSS1038-564KLC | 560 | 10 | 1696 | 3.0 | 0.43 | 0.53 | 0.56 | 0.43 | 0.59 |
MSS1038-684KLC | 680 | 10 | 1926 | 3.0 | 0.38 | 0.48 | 0.52 | 0.36 | 0.50 |
MSS1038-824KLC | 820 | 10 | 2596 | 3.0 | 0.37 | 0.46 | 0.49 | 0.34 | 0.47 |
MSS1038-105KLC | 1000 | 10 | 2853 | 3.0 | 0.35 | 0.43 | 0.46 | 0.33 | 0.45 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation ‡ | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ![]() |
250 | 1000* | 178/330 | 60/100 | 13 | 30,4 | 24,4 | 24 | 16 | 4 | 2 | 4,3 | 0,35 |