Electrical specifications at 25°C.
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR max (Ω) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | |||
---|---|---|---|---|---|---|---|---|
10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | ||||
MOS6020-222ML_ | 2.2 | 0.035 | 110 | 2.9 | 3.3 | 3.6 | 3.0 | 4.1 |
MOS6020-332ML_ | 3.3 | 0.046 | 85.0 | 1.9 | 2.3 | 2.5 | 2.6 | 3.6 |
MOS6020-472ML_ | 4.7 | 0.050 | 60.0 | 1.5 | 1.8 | 1.9 | 2.3 | 3.1 |
MOS6020-682ML_ | 6.8 | 0.078 | 55.0 | 1.3 | 1.6 | 1.7 | 1.9 | 2.7 |
MOS6020-822ML_ | 8.2 | 0.085 | 45.0 | 0.94 | 1.2 | 1.3 | 1.7 | 2.2 |
MOS6020-103ML_ | 10 | 0.092 | 36.0 | 0.79 | 0.95 | 1.1 | 1.6 | 2.2 |
MOS6020-153ML_ | 15 | 0.13 | 30.0 | 0.83 | 0.95 | 1.0 | 1.3 | 1.8 |
MOS6020-223ML_ | 22 | 0.18 | 22.0 | 0.79 | 0.92 | 0.97 | 1.0 | 1.4 |
MOS6020-333ML_ | 33 | 0.29 | 20.0 | 0.57 | 0.67 | 0.74 | 0.80 | 1.1 |
MOS6020-473ML_ | 47 | 0.42 | 16.0 | 0.45 | 0.56 | 0.62 | 0.50 | 0.70 |
MOS6020-683ML_ | 68 | 0.52 | 15.0 | 0.37 | 0.45 | 0.51 | 0.45 | 0.63 |
MOS6020-104ML_ | 100 | 0.80 | 13.0 | 0.35 | 0.40 | 0.44 | 0.40 | 0.56 |
MOS6020-154ML_ | 150 | 1.3 | 10.0 | 0.26 | 0.30 | 0.33 | 0.35 | 0.49 |
MOS6020-224ML_ | 220 | 2.0 | 8.0 | 0.22 | 0.26 | 0.28 | 0.30 | 0.42 |
MOS6020-334ML_ | 330 | 2.8 | 7.0 | 0.18 | 0.22 | 0.24 | 0.25 | 0.35 |
MOS6020-474ML_ | 470 | 4.4 | 5.0 | 0.15 | 0.17 | 0.19 | 0.22 | 0.29 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation ‡ | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | |
500 | 2000* | 178/330 | 60/100 | 13 | 22,4 | 16,4 | 16 | 12 | 4 | 2 | 2,5 | 0,3 |