Coilcraft LPS6235 Series surface-mount power inductors offer high performance in a low-profile package. These compact power inductors offer excellent current handling, low DC resistance, a low profile, and magnetic shielding for high-density mounting.
Electrical specifications at 25°C. Operating voltage 400 V max
Part number 1 |
Inductance (mH)
2
(Tolerance: ±20%) |
DCR max (Ω) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | |||
---|---|---|---|---|---|---|---|---|
10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | ||||
LPS6235-682MRC | 0.0068 | 0.075 | 55.0 | 2.6 | 2.7 | 2.8 | 1.3 | 1.9 |
LPS6235-822MRC | 0.0082 | 0.095 | 48.0 | 2.5 | 2.6 | 2.7 | 1.3 | 1.9 |
LPS6235-103MRC | 0.0100 | 0.10 | 37.0 | 2.3 | 2.4 | 2.5 | 1.3 | 1.8 |
LPS6235-123MRC | 0.012 | 0.11 | 29.0 | 1.9 | 2.2 | 2.3 | 1.3 | 1.8 |
LPS6235-153MRC | 0.015 | 0.13 | 25.0 | 1.9 | 2.0 | 2.0 | 1.2 | 1.7 |
LPS6235-183MRC | 0.018 | 0.14 | 24.0 | 1.7 | 1.8 | 1.9 | 1.2 | 1.7 |
LPS6235-223MRC | 0.022 | 0.15 | 24.0 | 1.6 | 1.7 | 1.7 | 1.1 | 1.6 |
LPS6235-333MRC | 0.033 | 0.18 | 16.0 | 1.3 | 1.4 | 1.5 | 1.0 | 1.3 |
LPS6235-473MRC | 0.047 | 0.25 | 13.0 | 1.1 | 1.2 | 1.2 | 0.80 | 1.2 |
LPS6235-563MRC | 0.056 | 0.28 | 12.0 | 1.0 | 1.0 | 1.1 | 0.75 | 1.1 |
LPS6235-683MRC | 0.068 | 0.35 | 10.8 | 0.90 | 0.94 | 0.96 | 0.73 | 1.0 |
LPS6235-823MRC | 0.082 | 0.32 | 10.0 | 0.46 | 0.52 | 0.55 | 0.72 | 0.95 |
LPS6235-104MRC | 0.100 | 0.38 | 9.0 | 0.46 | 0.52 | 0.54 | 0.70 | 0.90 |
LPS6235-124MRC | 0.12 | 0.44 | 8.3 | 0.44 | 0.48 | 0.51 | 0.60 | 0.80 |
LPS6235-154MRC | 0.15 | 0.54 | 7.3 | 0.37 | 0.43 | 0.45 | 0.53 | 0.73 |
LPS6235-224MRC | 0.22 | 0.82 | 5.6 | 0.31 | 0.36 | 0.37 | 0.45 | 0.64 |
LPS6235-334MRC | 0.33 | 1.2 | 4.4 | 0.26 | 0.29 | 0.30 | 0.40 | 0.50 |
LPS6235-474MRC | 0.47 | 1.6 | 3.6 | 0.22 | 0.25 | 0.26 | 0.32 | 0.43 |
LPS6235-564MRC | 0.56 | 2.0 | 3.1 | 0.20 | 0.22 | 0.23 | 0.29 | 0.38 |
LPS6235-684MRC | 0.68 | 2.2 | 2.8 | 0.17 | 0.19 | 0.21 | 0.28 | 0.37 |
LPS6235-824MRC | 0.82 | 2.7 | 2.5 | 0.16 | 0.18 | 0.19 | 0.26 | 0.33 |
LPS6235-105MRC | 1.0 | 3.4 | 2.2 | 0.14 | 0.17 | 0.18 | 0.24 | 0.30 |
LPS6235-155MRC | 1.5 | 4.6 | 1.9 | 0.12 | 0.13 | 0.14 | 0.19 | 0.26 |
LPS6235-185MRC | 1.8 | 5.4 | 1.7 | 0.11 | 0.12 | 0.13 | 0.18 | 0.23 |
LPS6235-225MRC | 2.2 | 6.7 | 1.5 | 0.090 | 0.11 | 0.11 | 0.16 | 0.22 |
LPS6235-335MRC | 3.3 | 9.5 | 1.1 | 0.080 | 0.090 | 0.10 | 0.14 | 0.18 |
LPS6235-475MRC | 4.7 | 14.5 | 0.94 | 0.070 | 0.077 | 0.084 | 0.11 | 0.15 |
LPS6235-565MRC | 5.6 | 16.4 | 0.86 | 0.060 | 0.070 | 0.080 | 0.10 | 0.13 |
LPS6235-685MRC | 6.8 | 21.4 | 0.80 | 0.057 | 0.065 | 0.069 | 0.090 | 0.12 |
LPS6235-825MRC | 8.2 | 24.0 | 0.70 | 0.052 | 0.060 | 0.067 | 0.075 | 0.12 |
LPS6235-106MRC | 10 | 29.5 | 0.61 | 0.050 | 0.055 | 0.060 | 0.075 | 0.095 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ![]() |
350 | 1500* | 178/330 | 60/100 | 13 | 22,4 | 16,4 | 16 | 12 | 4 | 2 | 3,68 | 0,3 |
* Special order