Coilcraft LPS6225 Series surface-mount power inductors offer high performance in a low-profile package. These compact power inductors offer excellent current handling, low DC resistance, a low profile, and magnetic shielding for high-density mounting.
Electrical specifications at 25°C.
Part number 1 |
Inductance (mH)
2
(Tolerance: ±20%) |
DCR max (Ω) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | |||
---|---|---|---|---|---|---|---|---|
10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | ||||
LPS6225-102MRC | 0.0010 | 0.040 | 178 | 5.3 | 5.4 | 5.4 | 1.1 | 1.7 |
LPS6225-222MRC | 0.0022 | 0.045 | 100 | 3.9 | 4.0 | 4.1 | 1.0 | 1.4 |
LPS6225-332MRC | 0.0033 | 0.055 | 68.0 | 3.5 | 3.5 | 3.6 | 1.0 | 1.4 |
LPS6225-472MRC | 0.0047 | 0.065 | 53.0 | 3.0 | 3.1 | 3.2 | 0.90 | 1.3 |
LPS6225-682MRC | 0.0068 | 0.095 | 40.0 | 2.6 | 2.7 | 2.8 | 0.90 | 1.3 |
LPS6225-103MRC | 0.0100 | 0.11 | 35.0 | 2.5 | 2.6 | 2.7 | 0.90 | 1.3 |
LPS6225-153MRC | 0.015 | 0.17 | 23.0 | 2.1 | 2.2 | 2.2 | 0.85 | 1.2 |
LPS6225-223MRC | 0.022 | 0.18 | 17.0 | 1.4 | 1.5 | 1.6 | 0.80 | 1.1 |
LPS6225-333MRC | 0.033 | 0.26 | 14.0 | 1.1 | 1.2 | 1.2 | 0.65 | 0.90 |
LPS6225-473MRC | 0.047 | 0.36 | 10.0 | 0.98 | 1.0 | 1.0 | 0.60 | 0.80 |
LPS6225-683MRC | 0.068 | 0.42 | 9.6 | 0.58 | 0.61 | 0.62 | 0.57 | 0.74 |
LPS6225-104MRC | 0.100 | 0.61 | 7.7 | 0.48 | 0.51 | 0.52 | 0.47 | 0.64 |
LPS6225-124MRC | 0.12 | 0.75 | 7.4 | 0.42 | 0.45 | 0.46 | 0.43 | 0.58 |
LPS6225-154MRC | 0.15 | 0.92 | 6.4 | 0.39 | 0.41 | 0.42 | 0.40 | 0.54 |
LPS6225-224MRC | 0.22 | 1.3 | 5.0 | 0.32 | 0.34 | 0.35 | 0.37 | 0.50 |
LPS6225-334MRC | 0.33 | 2.0 | 3.8 | 0.26 | 0.27 | 0.28 | 0.28 | 0.39 |
LPS6225-474MRC | 0.47 | 2.6 | 3.2 | 0.22 | 0.23 | 0.24 | 0.24 | 0.37 |
LPS6225-684MRC | 0.68 | 4.0 | 2.8 | 0.18 | 0.19 | 0.20 | 0.18 | 0.26 |
LPS6225-105MRC | 1.0 | 6.0 | 2.3 | 0.15 | 0.16 | 0.17 | 0.15 | 0.24 |
LPS6225-155MRC | 1.5 | 9.0 | 1.8 | 0.12 | 0.13 | 0.13 | 0.13 | 0.20 |
LPS6225-185MRC | 1.8 | 11.7 | 1.7 | 0.11 | 0.12 | 0.12 | 0.11 | 0.14 |
LPS6225-225MRC | 2.2 | 13.5 | 1.3 | 0.10 | 0.10 | 0.11 | 0.11 | 0.13 |
LPS6225-335MRC | 3.3 | 21.0 | 1.1 | 0.099 | 0.10 | 0.11 | 0.080 | 0.11 |
LPS6225-475MRC | 4.7 | 30.0 | 0.90 | 0.086 | 0.096 | 0.10 | 0.075 | 0.090 |
LPS6225-565MRC | 5.6 | 36.0 | 0.72 | 0.083 | 0.090 | 0.096 | 0.070 | 0.090 |
LPS6225-685MRC | 6.8 | 43.0 | 0.70 | 0.080 | 0.086 | 0.089 | 0.065 | 0.080 |
LPS6225-825MRC | 8.2 | 54.0 | 0.69 | 0.079 | 0.086 | 0.088 | 0.060 | 0.075 |
LPS6225-106MRC | 10 | 70.0 | 0.68 | 0.075 | 0.084 | 0.087 | 0.060 | 0.065 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ![]() |
750 | 2500* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 2,57 | 0,3 |