Coilcraft LPS5050 Series surface-mount power inductors offer high performance and offer excellent current handling, low DC resistance, and magnetic shielding for high-density mounting.
Electrical specifications at 25°C.
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR max (Ω) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | |||
---|---|---|---|---|---|---|---|---|
10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | ||||
LPS5050-154MRC | 150 | 0.555 | 6.3 | 0.235 | 0.260 | 0.280 | 0.60 | 0.82 |
LPS5050-224MRC | 220 | 0.625 | 4.9 | 0.195 | 0.225 | 0.235 | 0.56 | 0.75 |
LPS5050-334MRC | 330 | 0.935 | 4.2 | 0.165 | 0.185 | 0.195 | 0.47 | 0.63 |
LPS5050-474MRC | 470 | 1.220 | 3.4 | 0.135 | 0.150 | 0.160 | 0.40 | 0.54 |
LPS5050-564MRC | 560 | 1.510 | 3.2 | 0.125 | 0.145 | 0.150 | 0.35 | 0.48 |
LPS5050-684MRC | 680 | 1.760 | 2.6 | 0.120 | 0.135 | 0.145 | 0.31 | 0.42 |
LPS5050-824MRC | 820 | 2.200 | 2.2 | 0.088 | 0.107 | 0.115 | 0.28 | 0.38 |
LPS5050-105MRC | 1000 | 2.900 | 2.2 | 0.086 | 0.102 | 0.110 | 0.27 | 0.36 |
LPS5050-155MRC | 1500 | 4.400 | 1.7 | 0.070 | 0.082 | 0.088 | 0.21 | 0.30 |
LPS5050-185MRC | 1800 | 4.550 | 1.7 | 0.060 | 0.073 | 0.080 | 0.20 | 0.28 |
LPS5050-225MRC | 2200 | 5.550 | 1.4 | 0.056 | 0.066 | 0.072 | 0.19 | 0.25 |
LPS5050-335MRC | 3300 | 8.600 | 1.2 | 0.054 | 0.060 | 0.064 | 0.15 | 0.20 |
LPS5050-475MRC | 4700 | 12.100 | 1.0 | 0.044 | 0.051 | 0.054 | 0.13 | 0.17 |
LPS5050-565MRC | 5600 | 15.300 | 0.89 | 0.036 | 0.042 | 0.046 | 0.12 | 0.16 |
LPS5050-685MRC | 6800 | 19.150 | 0.77 | 0.034 | 0.040 | 0.043 | 0.11 | 0.14 |
LPS5050-825MRC | 8200 | 21.500 | 0.71 | 0.028 | 0.035 | 0.038 | 0.10 | 0.13 |
LPS5050-106MRC | 10000 | 23.250 | 0.62 | 0.026 | 0.030 | 0.034 | 0.09 | 0.12 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ![]() |
750 | 1000* | 178/330 | 60/100 | 13 | 22,4 | 16,4 | 16 | 12 | 4 | 2 | 5,26 | 0,3 |
* Special order