Coilcraft LPS5030 Series surface-mount power inductors offer high performance in a low-profile package. These compact power inductors offer excellent current handling, low DC resistance, a low profile, and magnetic shielding for high-density mounting.
Electrical specifications at 25°C.
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR max (Ω) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | |||
---|---|---|---|---|---|---|---|---|
10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | ||||
LPS5030-901MR_ | 0.90 | 0.040 | 250 | 3.8 | 4.0 | 4.1 | 2.1 | 2.8 |
LPS5030-122MR_ | 1.2 | 0.043 | 210 | 3.5 | 3.6 | 3.7 | 2.0 | 2.7 |
LPS5030-172MR_ | 1.7 | 0.051 | 190 | 3.0 | 3.2 | 3.3 | 1.9 | 2.5 |
LPS5030-222MR_ | 2.2 | 0.057 | 168 | 2.9 | 3.1 | 3.2 | 1.6 | 2.2 |
LPS5030-332MR_ | 3.3 | 0.066 | 125 | 2.3 | 2.5 | 2.6 | 1.4 | 1.8 |
LPS5030-472MR_ | 4.7 | 0.083 | 84.0 | 1.9 | 2.0 | 2.0 | 1.3 | 1.8 |
LPS5030-562MR_ | 5.6 | 0.089 | 70.0 | 1.8 | 1.8 | 1.9 | 1.3 | 1.7 |
LPS5030-682MR_ | 6.8 | 0.099 | 56.0 | 1.6 | 1.7 | 1.7 | 1.2 | 1.6 |
LPS5030-822MR_ | 8.2 | 0.13 | 45.0 | 1.6 | 1.7 | 1.7 | 1.1 | 1.6 |
LPS5030-103MR_ | 10 | 0.13 | 30.0 | 1.4 | 1.4 | 1.4 | 1.0 | 1.5 |
LPS5030-123MR_ | 12 | 0.16 | 24.0 | 1.3 | 1.4 | 1.4 | 0.95 | 1.4 |
LPS5030-153MR_ | 15 | 0.16 | 32.0 | 0.80 | 0.90 | 0.90 | 0.92 | 1.4 |
LPS5030-183MR_ | 18 | 0.17 | 27.0 | 0.80 | 0.82 | 0.87 | 0.90 | 1.3 |
LPS5030-223MR_ | 22 | 0.19 | 24.0 | 0.70 | 0.75 | 0.78 | 0.88 | 1.3 |
LPS5030-333MR_ | 33 | 0.26 | 19.0 | 0.60 | 0.63 | 0.64 | 0.85 | 1.2 |
LPS5030-473MR_ | 47 | 0.33 | 16.0 | 0.50 | 0.53 | 0.55 | 0.75 | 1.0 |
LPS5030-683MR_ | 68 | 0.44 | 12.0 | 0.40 | 0.43 | 0.44 | 0.65 | 0.90 |
LPS5030-823MR_ | 82 | 0.47 | 11.0 | 0.38 | 0.40 | 0.40 | 0.60 | 0.83 |
LPS5030-104MR_ | 100 | 0.60 | 10.0 | 0.27 | 0.31 | 0.32 | 0.55 | 0.75 |
LPS5030-124MR_ | 120 | 0.80 | 9.0 | 0.26 | 0.29 | 0.30 | 0.45 | 0.66 |
LPS5030-154MR_ | 150 | 0.86 | 7.5 | 0.22 | 0.25 | 0.26 | 0.42 | 0.57 |
LPS5030-224MR_ | 220 | 1.4 | 6.0 | 0.21 | 0.24 | 0.25 | 0.36 | 0.50 |
LPS5030-334MR_ | 330 | 1.8 | 5.0 | 0.16 | 0.16 | 0.20 | 0.32 | 0.42 |
LPS5030-474MR_ | 470 | 2.8 | 4.0 | 0.12 | 0.13 | 0.15 | 0.28 | 0.37 |
LPS5030-564MR_ | 560 | 3.2 | 3.6 | 0.11 | 0.13 | 0.14 | 0.23 | 0.32 |
LPS5030-684MR_ | 680 | 3.8 | 3.0 | 0.10 | 0.12 | 0.13 | 0.20 | 0.29 |
LPS5030-105MR_ | 1000 | 5.1 | 2.5 | 0.10 | 0.11 | 0.11 | 0.18 | 0.25 |
LPS5030-155MR_ | 1500 | 7.6 | 2.0 | 0.068 | 0.080 | 0.089 | 0.15 | 0.21 |
LPS5030-185MR_ | 1800 | 10.0 | 1.8 | 0.069 | 0.081 | 0.086 | 0.13 | 0.17 |
LPS5030-225MR_ | 2200 | 11.0 | 1.6 | 0.063 | 0.074 | 0.080 | 0.10 | 0.15 |
LPS5030-335MR_ | 3300 | 19.5 | 1.3 | 0.056 | 0.063 | 0.067 | 0.090 | 0.13 |
LPS5030-475MR_ | 4700 | 26.0 | 1.1 | 0.049 | 0.056 | 0.059 | 0.080 | 0.11 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ![]() |
750 | 2500* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 3,1 | 0,32 |
* Special order