Coilcraft LPS5010 Series surface-mount power inductors offer high performance in a low-profile package. These compact power inductors offer excellent current handling, low DC resistance, a low profile, and magnetic shielding for high-density mounting.
Electrical specifications at 25°C.
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR max (Ω) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | |||
---|---|---|---|---|---|---|---|---|
10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | ||||
LPS5010-471MR_ | 0.47 | 0.038 | 290 | 3.1 | 3.3 | 3.4 | 2.0 | 2.7 |
LPS5010-821MR_ | 0.82 | 0.058 | 195 | 2.3 | 2.5 | 2.6 | 1.2 | 1.5 |
LPS5010-152MR_ | 1.5 | 0.072 | 168 | 1.7 | 1.8 | 1.9 | 0.90 | 1.4 |
LPS5010-222MR_ | 2.2 | 0.10 | 144 | 1.4 | 1.5 | 1.6 | 0.88 | 1.2 |
LPS5010-332MR_ | 3.3 | 0.13 | 105 | 1.1 | 1.2 | 1.3 | 0.86 | 1.1 |
LPS5010-472MR_ | 4.7 | 0.18 | 76.0 | 0.95 | 1.1 | 1.1 | 0.85 | 0.98 |
LPS5010-562MR_ | 5.6 | 0.24 | 75.0 | 0.90 | 0.97 | 1.0 | 0.75 | 0.92 |
LPS5010-682MR_ | 6.8 | 0.26 | 71.0 | 0.82 | 0.90 | 0.93 | 0.74 | 0.85 |
LPS5010-103MR_ | 10 | 0.35 | 51.0 | 0.66 | 0.72 | 0.74 | 0.73 | 0.80 |
LPS5010-153MR_ | 15 | 0.50 | 39.0 | 0.55 | 0.59 | 0.62 | 0.68 | 0.75 |
LPS5010-223MR_ | 22 | 0.67 | 32.0 | 0.47 | 0.51 | 0.53 | 0.46 | 0.62 |
LPS5010-333MR_ | 33 | 1.1 | 26.0 | 0.38 | 0.42 | 0.43 | 0.40 | 0.55 |
LPS5010-473MR_ | 47 | 1.5 | 20.0 | 0.31 | 0.34 | 0.36 | 0.33 | 0.44 |
LPS5010-683MR_ | 68 | 2.0 | 15.0 | 0.26 | 0.29 | 0.30 | 0.25 | 0.35 |
LPS5010-104MR_ | 100 | 3.1 | 12.0 | 0.21 | 0.23 | 0.24 | 0.21 | 0.28 |
LPS5010-124MR_ | 120 | 3.5 | 11.0 | 0.20 | 0.22 | 0.23 | 0.19 | 0.25 |
LPS5010-154MR_ | 150 | 4.3 | 9.0 | 0.18 | 0.20 | 0.21 | 0.17 | 0.23 |
LPS5010-224MR_ | 220 | 6.3 | 7.0 | 0.15 | 0.16 | 0.17 | 0.15 | 0.20 |
LPS5010-334MR_ | 330 | 8.6 | 5.5 | 0.12 | 0.13 | 0.14 | 0.13 | 0.19 |
LPS5010-474MR_ | 470 | 12.7 | 4.5 | 0.090 | 0.11 | 0.11 | 0.11 | 0.15 |
LPS5010-564MR_ | 560 | 15.7 | 4.0 | 0.090 | 0.10 | 0.10 | 0.10 | 0.14 |
LPS5010-684MR_ | 680 | 20.0 | 3.7 | 0.090 | 0.097 | 0.10 | 0.090 | 0.13 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ![]() |
1000 | 3500* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 1,02 | 0,3 |
* Special order