Electrical specifications at 25°C.
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR max (Ω) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | |||
---|---|---|---|---|---|---|---|---|
10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | ||||
LPS4040-223MR_ | 22 | 0.21 | 24.0 | 0.620 | 0.780 | 0.830 | 0.850 | 1.200 |
LPS4040-683MR_ | 68 | 0.41 | 9.5 | 0.440 | 0.490 | 0.510 | 0.700 | 0.920 |
LPS4040-823MR_ | 82 | 0.47 | 8.9 | 0.370 | 0.420 | 0.440 | 0.650 | 0.880 |
LPS4040-104MR_ | 100 | 0.48 | 8.6 | 0.350 | 0.380 | 0.400 | 0.560 | 0.820 |
LPS4040-124MR_ | 120 | 0.53 | 7.3 | 0.330 | 0.360 | 0.380 | 0.500 | 0.740 |
LPS4040-154MR_ | 150 | 0.68 | 6.1 | 0.275 | 0.305 | 0.320 | 0.490 | 0.650 |
LPS4040-224MR_ | 220 | 0.88 | 4.8 | 0.230 | 0.250 | 0.265 | 0.430 | 0.580 |
LPS4040-334MR_ | 330 | 1.4 | 4.1 | 0.190 | 0.205 | 0.215 | 0.360 | 0.480 |
LPS4040-474MR_ | 470 | 2.2 | 2.9 | 0.150 | 0.170 | 0.180 | 0.270 | 0.370 |
LPS4040-564MR_ | 560 | 2.4 | 2.8 | 0.140 | 0.160 | 0.165 | 0.240 | 0.330 |
LPS4040-684MR_ | 680 | 3.0 | 2.6 | 0.130 | 0.145 | 0.150 | 0.220 | 0.300 |
LPS4040-105MR_ | 1000 | 4.0 | 2.0 | 0.105 | 0.115 | 0.120 | 0.200 | 0.270 |
LPS4040-155MR_ | 1500 | 6.2 | 1.7 | 0.082 | 0.092 | 0.098 | 0.160 | 0.220 |
LPS4040-185MR_ | 1800 | 7.8 | 1.5 | 0.074 | 0.084 | 0.090 | 0.140 | 0.190 |
LPS4040-225MR_ | 2200 | 8.8 | 1.4 | 0.068 | 0.078 | 0.082 | 0.125 | 0.170 |
LPS4040-335MR_ | 3300 | 16.4 | 1.1 | 0.058 | 0.064 | 0.068 | 0.100 | 0.140 |
LPS4040-475MR_ | 4700 | 22.3 | 0.90 | 0.046 | 0.054 | 0.056 | 0.080 | 0.110 |
LPS4040-565MR_ | 5600 | 30.0 | 0.77 | 0.042 | 0.048 | 0.051 | 0.070 | 0.100 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | |
500 | 1500* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 4,32 | 0,3 |