Coilcraft LPS4010 Series surface-mount power inductors offer high performance in a low-profile package. These compact power inductors offer excellent current handling, low DC resistance, a low profile, and magnetic shielding for high-density mounting.
Electrical specifications at 25°C.
Part number 1 | Inductance (µH) 2 | Tolerance (%) | DCR max (Ω) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | |||
---|---|---|---|---|---|---|---|---|---|
10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||||
LPS4010-381NRC | 0.38 | 30 | 0.028 | 350 | 4.300 | 4.400 | 4.500 | 2.450 | 3.350 |
LPS4010-601NRC | 0.60 | 30 | 0.034 | 240 | 3.500 | 3.600 | 3.700 | 2.300 | 3.100 |
LPS4010-861NRC | 0.86 | 30 | 0.043 | 204 | 3.000 | 3.100 | 3.200 | 2.000 | 2.700 |
LPS4010-122NRC | 1.2 | 30 | 0.066 | 173 | 2.500 | 2.600 | 2.700 | 1.700 | 2.200 |
LPS4010-152NRC | 1.5 | 30 | 0.088 | 140 | 2.100 | 2.200 | 2.300 | 1.400 | 1.900 |
LPS4010-222MRC | 2.2 | 20 | 0.100 | 112 | 1.900 | 2.000 | 2.100 | 1.300 | 1.750 |
LPS4010-332MRC | 3.3 | 20 | 0.140 | 91 | 1.500 | 1.600 | 1.700 | 1.150 | 1.550 |
LPS4010-472MRC | 4.7 | 20 | 0.245 | 72 | 1.200 | 1.300 | 1.400 | 0.850 | 1.150 |
LPS4010-562MRC | 5.6 | 20 | 0.260 | 70 | 1.100 | 1.200 | 1.300 | 0.800 | 1.100 |
LPS4010-682MRC | 6.8 | 20 | 0.311 | 59 | 1.000 | 1.100 | 1.200 | 0.750 | 1.000 |
LPS4010-822MRC | 8.2 | 20 | 0.430 | 55 | 0.900 | 0.950 | 1.000 | 0.650 | 0.850 |
LPS4010-103MRC | 10 | 20 | 0.468 | 51 | 0.860 | 0.880 | 0.900 | 0.600 | 0.800 |
LPS4010-123MRC | 12 | 20 | 0.630 | 45 | 0.760 | 0.780 | 0.800 | 0.525 | 0.700 |
LPS4010-153MRC | 15 | 20 | 0.700 | 41 | 0.720 | 0.740 | 0.760 | 0.500 | 0.675 |
LPS4010-183MRC | 18 | 20 | 0.775 | 38 | 0.660 | 0.680 | 0.700 | 0.450 | 0.625 |
LPS4010-223MRC | 22 | 20 | 1.040 | 33 | 0.580 | 0.600 | 0.620 | 0.375 | 0.525 |
LPS4010-333MRC | 33 | 20 | 1.650 | 27 | 0.470 | 0.480 | 0.490 | 0.300 | 0.425 |
LPS4010-473MRC | 47 | 20 | 2.230 | 21 | 0.400 | 0.410 | 0.420 | 0.260 | 0.360 |
LPS4010-683MRC | 68 | 20 | 2.970 | 17 | 0.330 | 0.340 | 0.350 | 0.240 | 0.320 |
LPS4010-104MRC | 100 | 20 | 4.360 | 14 | 0.270 | 0.280 | 0.290 | 0.200 | 0.300 |
LPS4010-124MRC | 120 | 20 | 4.900 | 13 | 0.250 | 0.260 | 0.270 | 0.190 | 0.250 |
LPS4010-154MRC | 150 | 20 | 5.850 | 11 | 0.235 | 0.240 | 0.245 | 0.170 | 0.230 |
LPS4010-184MRC | 180 | 20 | 7.550 | 10 | 0.210 | 0.215 | 0.220 | 0.155 | 0.210 |
LPS4010-224MRC | 220 | 20 | 8.660 | 9 | 0.190 | 0.195 | 0.200 | 0.145 | 0.190 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ![]() |
1000 | 3500* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 1,45 | 0,25 |
* Special order