Coilcraft LPS3314 Series surface-mount power inductors offer high performance in a low-profile package. These compact power inductors offer excellent current handling, low DC resistance, a low profile, and magnetic shielding for high-density mounting.
Electrical specifications at 25°C.
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR max (Ω) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | |||
---|---|---|---|---|---|---|---|---|
10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | ||||
LPS3314-102MRC | 1.0 | 0.062 | 215 | 1.8 | 1.9 | 2.0 | 1.6 | 2.1 |
LPS3314-222MRC | 2.2 | 0.10 | 140 | 1.3 | 1.4 | 1.5 | 1.2 | 1.6 |
LPS3314-332MRC | 3.3 | 0.15 | 115 | 1.1 | 1.2 | 1.3 | 1.0 | 1.4 |
LPS3314-472MRC | 4.7 | 0.18 | 86.0 | 0.97 | 0.99 | 1.0 | 0.90 | 1.3 |
LPS3314-562MRC | 5.6 | 0.22 | 74.0 | 0.92 | 0.95 | 0.98 | 0.82 | 1.1 |
LPS3314-682MRC | 6.8 | 0.24 | 72.0 | 0.87 | 0.90 | 0.91 | 0.82 | 1.1 |
LPS3314-822MRC | 8.2 | 0.27 | 60.0 | 0.58 | 0.75 | 0.78 | 0.70 | 1.0 |
LPS3314-103MRC | 10 | 0.33 | 55.0 | 0.56 | 0.66 | 0.70 | 0.65 | 0.87 |
LPS3314-153MRC | 15 | 0.44 | 45.0 | 0.46 | 0.56 | 0.59 | 0.62 | 0.82 |
LPS3314-183MRC | 18 | 0.58 | 37.0 | 0.44 | 0.51 | 0.54 | 0.52 | 0.68 |
LPS3314-223MRC | 22 | 0.72 | 34.0 | 0.44 | 0.48 | 0.49 | 0.45 | 0.60 |
LPS3314-333MRC | 33 | 0.92 | 27.0 | 0.30 | 0.38 | 0.40 | 0.43 | 0.58 |
LPS3314-473MRC | 47 | 1.4 | 22.0 | 0.28 | 0.33 | 0.34 | 0.35 | 0.47 |
LPS3314-563MRC | 56 | 1.6 | 19.0 | 0.26 | 0.30 | 0.31 | 0.32 | 0.42 |
LPS3314-683MRC | 68 | 1.8 | 17.0 | 0.22 | 0.26 | 0.29 | 0.30 | 0.40 |
LPS3314-823MRC | 82 | 2.0 | 14.0 | 0.20 | 0.24 | 0.26 | 0.29 | 0.39 |
LPS3314-104MRC | 100 | 2.8 | 13.0 | 0.19 | 0.23 | 0.24 | 0.24 | 0.32 |
LPS3314-124MRC | 120 | 3.5 | 11.0 | 0.19 | 0.21 | 0.22 | 0.22 | 0.30 |
LPS3314-154MRC | 150 | 4.1 | 10.0 | 0.16 | 0.19 | 0.20 | 0.20 | 0.27 |
LPS3314-184MRC | 180 | 4.8 | 9.0 | 0.14 | 0.17 | 0.18 | 0.19 | 0.25 |
LPS3314-224MRC | 220 | 6.0 | 7.0 | 0.14 | 0.16 | 0.17 | 0.16 | 0.22 |
LPS3314-334MRC | 330 | 9.3 | 6.0 | 0.11 | 0.12 | 0.13 | 0.13 | 0.18 |
LPS3314-474MRC | 470 | 12.0 | 4.5 | 0.10 | 0.11 | 0.11 | 0.12 | 0.16 |
LPS3314-564MRC | 560 | 14.0 | 4.5 | 0.095 | 0.11 | 0.11 | 0.11 | 0.15 |
LPS3314-684MRC | 680 | 18.5 | 4.0 | 0.092 | 0.10 | 0.11 | 0.095 | 0.13 |
LPS3314-824MRC | 820 | 24.0 | 3.7 | 0.086 | 0.099 | 0.10 | 0.085 | 0.11 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ![]() |
1000 | 3500* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 1,52 | 0,3 |
* Special order