Electrical specifications at 25°C.
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR max (Ω) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | |||
---|---|---|---|---|---|---|---|---|
10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | ||||
LPS3030-103 | 10 | 0.15 | 42.8 | 0.64 | 0.68 | 0.70 | 0.90 | 1.2 |
LPS3030-153 | 15 | 0.24 | 35.7 | 0.54 | 0.56 | 0.60 | 0.75 | 1.0 |
LPS3030-183 | 18 | 0.27 | 26.1 | 0.50 | 0.52 | 0.54 | 0.70 | 0.90 |
LPS3030-223 | 22 | 0.31 | 26.0 | 0.42 | 0.46 | 0.48 | 0.65 | 0.85 |
LPS3030-333 | 33 | 0.39 | 19.6 | 0.36 | 0.40 | 0.42 | 0.60 | 0.80 |
LPS3030-473 | 47 | 0.58 | 14.6 | 0.32 | 0.32 | 0.33 | 0.50 | 0.65 |
LPS3030-683 | 68 | 0.73 | 12.1 | 0.24 | 0.26 | 0.27 | 0.45 | 0.62 |
LPS3030-104 | 100 | 1.1 | 9.8 | 0.21 | 0.22 | 0.23 | 0.35 | 0.46 |
LPS3030-124 | 120 | 1.4 | 8.7 | 0.19 | 0.20 | 0.21 | 0.32 | 0.42 |
LPS3030-154 | 150 | 1.9 | 7.4 | 0.17 | 0.18 | 0.19 | 0.26 | 0.34 |
LPS3030-184 | 180 | 2.1 | 7.0 | 0.16 | 0.16 | 0.17 | 0.24 | 0.32 |
LPS3030-224 | 220 | 2.5 | 6.0 | 0.14 | 0.15 | 0.16 | 0.22 | 0.30 |
LPS3030-334 | 330 | 4.3 | 4.9 | 0.11 | 0.12 | 0.13 | 0.18 | 0.23 |
LPS3030-474 | 470 | 5.6 | 4.1 | 0.10 | 0.10 | 0.11 | 0.16 | 0.20 |
LPS3030-564 | 560 | 7.9 | 3.3 | 0.080 | 0.090 | 0.10 | 0.12 | 0.16 |
LPS3030-684 | 680 | 8.9 | 2.9 | 0.070 | 0.080 | 0.090 | 0.11 | 0.15 |
LPS3030-824 | 820 | 10.9 | 2.9 | 0.060 | 0.070 | 0.080 | 0.10 | 0.14 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ![]() |
600 | 2000* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 3,3 | 0,3 |