Coilcraft LPS3015 Series surface-mount power inductors offer high performance in a low-profile package. These compact power inductors offer excellent current handling, low DC resistance, a low profile, and magnetic shielding for high-density mounting.
Electrical specifications at 25°C.
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR max (Ω) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | |||
---|---|---|---|---|---|---|---|---|
10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | ||||
LPS3015-102MRC | 1.0 | 0.075 | 190 | 2.4 | 2.4 | 2.5 | 1.4 | 2.0 |
LPS3015-152MRC | 1.5 | 0.10 | 140 | 2.2 | 2.2 | 2.3 | 1.3 | 1.7 |
LPS3015-182MRC | 1.8 | 0.10 | 135 | 2.1 | 2.1 | 2.3 | 1.1 | 1.4 |
LPS3015-222MRC | 2.2 | 0.11 | 110 | 2.0 | 2.1 | 2.1 | 1.1 | 1.4 |
LPS3015-332MRC | 3.3 | 0.13 | 90.0 | 1.4 | 1.5 | 1.5 | 1.0 | 1.4 |
LPS3015-472MRC | 4.7 | 0.20 | 79.0 | 1.1 | 1.2 | 1.2 | 0.90 | 1.2 |
LPS3015-682MRC | 6.8 | 0.30 | 58.0 | 0.83 | 0.86 | 0.89 | 0.68 | 0.90 |
LPS3015-103MRC | 10 | 0.44 | 48.0 | 0.60 | 0.69 | 0.73 | 0.55 | 0.75 |
LPS3015-153MRC | 15 | 0.70 | 35.0 | 0.58 | 0.61 | 0.62 | 0.44 | 0.59 |
LPS3015-183MRC | 18 | 0.75 | 33.0 | 0.56 | 0.58 | 0.59 | 0.43 | 0.58 |
LPS3015-223MRC | 22 | 0.83 | 30.0 | 0.48 | 0.49 | 0.50 | 0.42 | 0.57 |
LPS3015-333MRC | 33 | 1.3 | 23.0 | 0.39 | 0.41 | 0.42 | 0.35 | 0.48 |
LPS3015-473MRC | 47 | 1.6 | 17.0 | 0.36 | 0.38 | 0.39 | 0.30 | 0.40 |
LPS3015-683MRC | 68 | 2.4 | 14.0 | 0.29 | 0.30 | 0.31 | 0.25 | 0.33 |
LPS3015-104MRC | 100 | 3.4 | 11.0 | 0.24 | 0.25 | 0.26 | 0.19 | 0.26 |
LPS3015-124MRC | 120 | 4.7 | 9.0 | 0.21 | 0.22 | 0.22 | 0.17 | 0.23 |
LPS3015-154MRC | 150 | 6.3 | 8.0 | 0.19 | 0.20 | 0.20 | 0.15 | 0.20 |
LPS3015-184MRC | 180 | 8.6 | 7.5 | 0.16 | 0.17 | 0.17 | 0.13 | 0.18 |
LPS3015-224MRC | 220 | 9.5 | 6.0 | 0.15 | 0.16 | 0.16 | 0.11 | 0.16 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ![]() |
1000 | 3500* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 1,65 | 0,26 |
* Special order