Coilcraft LPS3008 Series surface-mount power inductors offer high performance in a low-profile package. These compact power inductors offer excellent current handling, low DC resistance, a low profile, and magnetic shielding for high-density mounting.
Electrical specifications at 25°C.
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR max (Ω) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | |||
---|---|---|---|---|---|---|---|---|
10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | ||||
LPS3008-561MRC | 0.56 | 0.072 | 330 | 1.8 | 2.0 | 2.1 | 1.4 | 2.0 |
LPS3008-801MRC | 0.80 | 0.092 | 255 | 1.6 | 1.7 | 1.8 | 1.1 | 1.6 |
LPS3008-102MRC | 1.0 | 0.13 | 220 | 1.3 | 1.4 | 1.5 | 0.90 | 1.3 |
LPS3008-152MRC | 1.5 | 0.13 | 170 | 1.1 | 1.3 | 1.3 | 0.87 | 1.2 |
LPS3008-222MRC | 2.2 | 0.18 | 150 | 1.0 | 1.1 | 1.1 | 0.85 | 1.1 |
LPS3008-332MRC | 3.3 | 0.29 | 114 | 0.81 | 0.86 | 0.88 | 0.74 | 0.95 |
LPS3008-472MRC | 4.7 | 0.35 | 87.0 | 0.68 | 0.73 | 0.74 | 0.68 | 0.80 |
LPS3008-562MRC | 5.6 | 0.45 | 78.0 | 0.62 | 0.67 | 0.70 | 0.58 | 0.73 |
LPS3008-682MRC | 6.8 | 0.50 | 75.0 | 0.58 | 0.61 | 0.63 | 0.50 | 0.67 |
LPS3008-822MRC | 8.2 | 0.60 | 61.0 | 0.52 | 0.56 | 0.58 | 0.45 | 0.60 |
LPS3008-103MRC | 10 | 0.65 | 56.0 | 0.46 | 0.51 | 0.52 | 0.42 | 0.56 |
LPS3008-123MRC | 12 | 0.79 | 49.0 | 0.45 | 0.48 | 0.50 | 0.38 | 0.50 |
LPS3008-183MRC | 18 | 1.3 | 38.0 | 0.35 | 0.38 | 0.40 | 0.33 | 0.44 |
LPS3008-223MRC | 22 | 1.5 | 35.0 | 0.29 | 0.33 | 0.34 | 0.29 | 0.38 |
LPS3008-333MRC | 33 | 2.3 | 23.0 | 0.27 | 0.30 | 0.31 | 0.25 | 0.32 |
LPS3008-473MRC | 47 | 3.2 | 21.0 | 0.22 | 0.23 | 0.24 | 0.21 | 0.27 |
LPS3008-683MRC | 68 | 4.8 | 18.0 | 0.18 | 0.19 | 0.20 | 0.18 | 0.23 |
LPS3008-104MRC | 100 | 6.9 | 14.0 | 0.15 | 0.16 | 0.16 | 0.16 | 0.21 |
LPS3008-124MRC | 120 | 7.0 | 13.0 | 0.084 | 0.094 | 0.10 | 0.14 | 0.19 |
LPS3008-154MRC | 150 | 8.0 | 11.0 | 0.080 | 0.088 | 0.092 | 0.13 | 0.18 |
LPS3008-184MRC | 180 | 9.0 | 10.0 | 0.070 | 0.078 | 0.082 | 0.12 | 0.16 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ![]() |
1000 | 3500* | 178/330 | 60/100 | 13 | 30,4 | 24,4 | 12 | 8 | 4 | 2 | 1,27 | 0,2 |
* Special order