The XGL5020-901 by Coilcraft is a remarkable inductor that sets a new standard in performance and reliability. With a robust inductance rating of 0.90 µH, this component delivers exceptional functionality for a wide range of electronic applications.
The XGL5020-901 boasts an impressive ambient temperature range of -40°C to +125°C. This wide temperature tolerance ensures consistent and reliable performance, even in the most challenging conditions, making it an excellent choice for demanding applications.
This inductor exhibits outstanding electrical characteristics, providing high-quality impedance and stable performance.
For more information and specification about the part.
Go to seriesThe selected configuration is not available for purchase.
Please try another option or click here to contact support for more information.
Electrical specifications at 25°C.
Part number 1 |
Inductance (nH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
XGL5020-901MEC | 900 | 7.0 | 8.0 | 50 | 5.0 | 8.3 | 11.8 | 11.4 | 15.6 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ![]() |
1000 | 3500* | 178/330 | 60/100 | 13 | 22,4 | 16,4 | 16 | 8 | 4 | 2 | 2,16 | 0,3 |