The XGL4040-682 by Coilcraft is a high-performance, molded inductor with 6.8 µH of inductance. It is designed for use in a wide range of applications, including RF, microwave, and power electronics. The XGL4040-682 has an ambient temperature range of -40°C to +125°C, making it suitable for use in harsh environments. It is also RoHS-compliant and lead-free, making it a sustainable choice.
The XGL4040-682 features a high Q factor and low DCR, making it ideal for applications where high-frequency performance and low loss are critical.
For more information and specification about the part.
Go to seriesThe selected configuration is not available for purchase.
Please try another option or click here to contact support for more information.
Electrical specifications at 25°C. Operating voltage 0 - 80 V
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
XGL4040-682MEC | 6.8 | 31.5 | 34.7 | 20 | 1.9 | 3.0 | 4.0 | 4.2 | 5.6 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ![]() |
500 | 2000* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 4,27 | 0,3 |