The XGL4040-223 is a high-performance, molded inductor with 22 µH of inductance. It is designed for use in a wide range of applications, including RF, microwave, and power electronics. The XGL4040-223 has an ambient temperature range of -40°C to +125°C, making it suitable for use in harsh environments. It is also RoHS-compliant and lead-free, making it a sustainable choice.
The XGL4040-223 features a high Q factor and low DCR, making it ideal for applications where high-frequency performance and low loss are critical. It is also available in a variety of termination options, making it easy to customize for specific applications.
For more information and specification about the part.
Go to seriesThe selected configuration is not available for purchase.
Please try another option or click here to contact support for more information.
Electrical specifications at 25°C. Operating voltage 0 - 80 V
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
XGL4040-223MEC | 22 | 104 | 115 | 10 | 0.90 | 1.4 | 1.9 | 2.5 | 3.3 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ![]() |
500 | 2000* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 4,27 | 0,3 |