The XGL4040-152 by Coilcraft is a highly versatile and reliable inductor that will elevate your electronic designs. With a 1.5 µH inductance rating, this compact 4040-sized component is ideal for a wide range of applications, including power supplies, RF circuits, and consumer electronics.
Designed to perform under extreme conditions, the XGL4040-152 can withstand an ambient temperature range of -40°C to +125°C, ensuring optimal functionality in various environments. Additionally, it boasts a typical self-resonant frequency (SRF) of 47 MHz, making it suitable for high-frequency applications.
Designed to perform under extreme conditions, the XGL4040-152 has durable construction and premium materials guarantee exceptional electrical characteristics, minimal power losses, and reduced electromagnetic interference.
For more information and specification about the part.
Go to seriesThe selected configuration is not available for purchase.
Please try another option or click here to contact support for more information.
Electrical specifications at 25°C. Operating voltage 0 - 80 V
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
XGL4040-152MEC | 1.5 | 6.8 | 7.9 | 47 | 3.7 | 5.9 | 7.9 | 8.7 | 12.5 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ![]() |
500 | 2000* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 4,27 | 0,3 |