The XGL4025-901 by Coilcraft is a high-quality electronic component designed to meet the demanding needs of modern circuit designs. With its impressive 0.90 µH inductance, this product provides exceptional performance and reliability for a wide range of applications.
The XGL4025-901 operates flawlessly across an ambient temperature range of -40°C to +125°C. Whether you're working in frigid temperatures or under intense heat, this component maintains its stability and functionality, ensuring optimal performance in any situation.
For more information and specification about the part.
Go to seriesThe selected configuration is not available for purchase.
Please try another option or click here to contact support for more information.
Electrical specifications at 25°C. Operating voltage 0 - 80 V
Part number 1 |
Inductance (nH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
XGL4025-901MEC | 900 | 6.2 | 7.4 | 63 | 4.3 | 7.0 | 9.6 | 10.0 | 13.7 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | |
500 | 2000* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 3,25 | 0,23 |