The XGL4025-821 is a high-performance, shielded, surface-mount inductor with an inductance of 0.82 µH and an ambient temperature range of -40°C to +125°C. It is ideal for various applications, including DC-DC converters, power supplies, and motor drivers.
The XGL4025-821 is made with a high-quality ferrite core and has a low DC resistance, which results in low power loss. It also has a soft saturation characteristic, which means that it can handle high currents without distorting the signal.
The XGL4025-821 is available in a 1616 (4040 metric) size and has a solder mask over the leads for easy soldering. It is also RoHS-compliant and halogen-free.
For more information and specification about the part.
Go to seriesThe selected configuration is not available for purchase.
Please try another option or click here to contact support for more information.
Electrical specifications at 25°C. Operating voltage 0 - 80 V
Part number 1 |
Inductance (nH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
XGL4025-821MEC | 820 | 6.0 | 7.2 | 68 | 4.5 | 7.3 | 10.1 | 10.3 | 14.4 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | |
500 | 2000* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 3,25 | 0,23 |