The XGL4025-681 by Coilcraft is a high-performance electronic component that sets a new standard in inductance technology. With its impressive 0.68 µH inductance, this product delivers exceptional reliability and precision for your critical applications.
Designed to excel in extreme environments, the XGL4025-681 operates flawlessly across an ambient temperature range of -40°C to +125°C. Whether you're facing freezing temperatures or scorching heat, this component remains stable and dependable, ensuring uninterrupted performance.
Featuring a remarkable 77 MHz SRF typ (Self-Resonant Frequency), this inductance component guarantees efficient signal transmission and minimizes interference, enabling the seamless operation of your electronic systems.
For more information and specification about the part.
Go to seriesThe selected configuration is not available for purchase.
Please try another option or click here to contact support for more information.
Electrical specifications at 25°C. Operating voltage 0 - 80 V
Part number 1 |
Inductance (nH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
XGL4025-681MEC | 680 | 5.2 | 6.3 | 77 | 5.0 | 7.9 | 11.0 | 12.0 | 16.4 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | |
500 | 2000* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 3,25 | 0,23 |