The XGL4025-562 by Coilcraft is an exceptional inductor designed to revolutionize your electronic designs. With an impressive inductance of 5.6 µH, this component ensures precise power regulation and excellent signal integrity for your high-frequency applications.
What sets the XGL4025-562 apart is its exceptional stability across a wide ambient temperature range of -40°C to +125°C. With a typical self-resonant frequency (SRF) of 25 MHz, the XGL4025-562 offers efficient power transfer and remarkable high-frequency response.
For more information and specification about the part.
Go to seriesThe selected configuration is not available for purchase.
Please try another option or click here to contact support for more information.
Electrical specifications at 25°C. Operating voltage 0 - 80 V
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
XGL4025-562MEC | 5.6 | 43.4 | 47.9 | 25 | 1.8 | 2.8 | 3.8 | 3.7 | 5.1 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | |
500 | 2000* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 3,25 | 0,23 |