The XGL4025-561 is a high-performance, shielded, surface-mount inductor with an inductance of 0.56 µH and an ambient temperature range of -40°C to +125°C. It has a self-resonant frequency (SRF) of 85 MHz and is ideal for a variety of applications, including DC-DC converters, power supplies, and motor drivers.
The XGL4025-561 is made with a high-quality ferrite core and has a low DC resistance, which results in low power loss. It also has a soft saturation characteristic, which means that it can handle high currents without distorting the signal.
For more information and specification about the part.
Go to seriesThe selected configuration is not available for purchase.
Please try another option or click here to contact support for more information.
Electrical specifications at 25°C. Operating voltage 0 - 80 V
Part number 1 |
Inductance (nH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
XGL4025-561MEC | 560 | 4.2 | 4.9 | 85 | 5.3 | 8.8 | 12.6 | 12.9 | 17.2 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | |
500 | 2000* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 3,25 | 0,23 |