The XGL4025-332 by Coilcraft is an exceptional inductor that redefines performance standards in the electronic industry. With an impressive inductance of 3.3 µH, this component offers unparalleled signal integrity and precise power regulation for your high-frequency applications.
Setting itself apart from the competition, the XGL4025-332 showcases its extraordinary capability to operate flawlessly across a wide ambient temperature range of -40°C to +125°C. From extreme cold to scorching heat, this inductor remains resilient, delivering consistent and reliable performance even in the most challenging environments.
For more information and specification about the part.
Go to seriesThe selected configuration is not available for purchase.
Please try another option or click here to contact support for more information.
Electrical specifications at 25°C. Operating voltage 0 - 80 V
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
XGL4025-332MEC | 3.3 | 24.0 | 27.0 | 32 | 2.3 | 3.6 | 4.9 | 5.1 | 6.9 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | |
500 | 2000* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 3,25 | 0,23 |