The XGL4025-241 is a high-performance molded power inductor from Coilcraft's XGL4025 series. Engineered to meet the demanding requirements of power applications, this shielded inductor offers exceptional performance and reliability.
With its 0.24 µH inductance, the XGL4025-241 provides precise current control and efficient power management in your circuits. It ensures optimal signal integrity and stability, making it well-suited for power supplies, DC-DC converters, and other critical applications.
The XGL4025-241 is designed to deliver optimal efficiency with low DC losses and impressive AC losses, minimizing power dissipation and maximizing performance.
For more information and specification about the part.
Go to seriesThe selected configuration is not available for purchase.
Please try another option or click here to contact support for more information.
Electrical specifications at 25°C. Operating voltage 0 - 80 V
Part number 1 |
Inductance (nH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
XGL4025-241MEC | 240 | 2.0 | 2.4 | 145 | 8.0 | 12.9 | 18.2 | 18.0 | 24.2 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | |
500 | 2000* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 3,25 | 0,23 |