The XGL4025-222 by Coilcraft is a cutting-edge inductor designed to elevate your electronic designs. With a remarkable inductance of 2.2 µH, this component provides exceptional signal integrity and precise power regulation for your high-frequency applications.
What sets the XGL4025-222 apart is its unparalleled performance across a wide ambient temperature range of -40°C to +125°C.
Coilcraft's meticulous craftsmanship ensures that the XGL4025-222 is built to last. Perfect for power amplifiers, RF filters, and communication systems, the XGL4025-222 showcases unrivaled efficiency and versatility.
For more information and specification about the part.
Go to seriesThe selected configuration is not available for purchase.
Please try another option or click here to contact support for more information.
Electrical specifications at 25°C. Operating voltage 0 - 80 V
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
XGL4025-222MEC | 2.2 | 14.7 | 16.9 | 40 | 2.9 | 4.5 | 6.3 | 6.8 | 9.0 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ![]() |
500 | 2000* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 3,25 | 0,23 |