The XGL4025-182 by Coilcraft is an exceptional inductor designed to meet your demanding application needs. With a compact form factor, this high-performance component offers an inductance of 1.8 µH, providing superior electromagnetic compatibility and reliable power regulation.
One of the standout features of the XGL4025-182 is its wide ambient temperature range of -40°C to +125°C. This impressive thermal stability ensures optimal performance in extreme operating conditions, making it suitable for a diverse range of industries, including automotive, telecommunications, and industrial electronics.
For more information and specification about the part.
Go to seriesThe selected configuration is not available for purchase.
Please try another option or click here to contact support for more information.
Electrical specifications at 25°C. Operating voltage 0 - 80 V
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
XGL4025-182MEC | 1.8 | 12.6 | 14.5 | 48 | 3.2 | 4.9 | 6.8 | 7.2 | 9.7 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | |
500 | 2000* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 3,25 | 0,23 |