The XGL4025-131 is a high-performance molded power inductor from Coilcraft's XGL4025 series. Designed to meet the demanding needs of various power applications, this shielded inductor offers exceptional performance and reliability.
With its 0.13 µH inductance, the XGL4025-131 provides precise and efficient current control in your power circuits. It enables optimal signal integrity and stability, making it ideal for power supplies, DC-DC converters, and other high-performance applications.
The XGL4025-131 is engineered to provide optimal efficiency with its low DC losses and impressive AC losses, ensuring minimal power dissipation. Its advanced design allows for a wider range of inductance values, offering flexibility in meeting specific design requirements.
For more information and specification about the part.
Go to seriesThe selected configuration is not available for purchase.
Please try another option or click here to contact support for more information.
Electrical specifications at 25°C. Operating voltage 0 - 80 V
Part number 1 |
Inductance (nH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
XGL4025-131MEC | 130 | 1.4 | 1.7 | 230 | 10.6 | 17.8 | 24.0 | 21.0 | 28.0 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ![]() |
500 | 2000* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 3,25 | 0,23 |