The XGL4025-123 by Coilcraft is a remarkable inductor that takes your electronic designs to the next level. With an impressive inductance of 12 µH, this component ensures precise power regulation and exceptional signal integrity for your high-frequency applications.
What sets the XGL4025-123 apart is its unwavering performance across a wide ambient temperature range of -40°C to +125°C. This inductor thrives in extreme conditions, delivering consistent and reliable performance in harsh environments and demanding applications.
Crafted with precision engineering and utilizing premium-quality materials, the XGL4025-123 guarantees exceptional durability and longevity.
For more information and specification about the part.
Go to seriesThe selected configuration is not available for purchase.
Please try another option or click here to contact support for more information.
Electrical specifications at 25°C. Operating voltage 0 - 80 V
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
XGL4025-123MEC | 12 | 95.5 | 105 | 17 | 1.2 | 1.9 | 2.6 | 2.4 | 3.3 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | |
500 | 2000* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 3,25 | 0,23 |