The XGL4020-472 is a high-performance inductor with an inductance of 4.7 µH and an ambient temperature range of -40°C to +125°C. It has a self-resonant frequency (SRF) of 23.0 MHz. The XGL4020-472 is ideal for use in a variety of applications, including RF circuits, power supplies, and filters.
The XGL4020-472 is made with a high-quality ferrite core that provides low eddy current losses and high inductance. The inductor is also shielded to prevent electromagnetic interference (EMI). It is also available in a 7-inch reel and has solder lug terminations.
For more information and specification about the part.
Go to seriesThe selected configuration is not available for purchase.
Please try another option or click here to contact support for more information.
Electrical specifications at 25°C. Operating voltage 0 - 80 V
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
XGL4020-472MEC | 4.7 | 43.0 | 47.3 | 23.0 | 1.9 | 3.0 | 4.1 | 4.1 | 5.6 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ![]() |
1000 | 3500* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 2,3 | 0,23 |