The XGL4020-331 Ultra-Low Loss Shielded Power Inductor by Coilcraft is an exceptional solution for your power circuit needs. With an impressive inductance of 0.33 µH, this component ensures efficient power transfer with minimal losses, maximizing overall system performance
What sets the XGL4020-331 apart is its remarkable ability to excel in demanding environments. Engineered to withstand an ambient temperature range of −40°C to +125°C, it remains reliable and stable, delivering uninterrupted power even in extreme conditions.
Featuring a typical self-resonant frequency (SRF) of 110 MHz, the XGL4020-331 offers enhanced frequency response and stability, allowing for precise control and regulation of power circuits.
For more information and specification about the part.
Go to seriesThe selected configuration is not available for purchase.
Please try another option or click here to contact support for more information.
Electrical specifications at 25°C. Operating voltage 0 - 80 V
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
XGL4020-331MEC | 0.33 | 3.0 | 3.6 | 110 | 6.4 | 10.6 | 15.2 | 16.5 | 23.0 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ![]() |
1000 | 3500* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 2,3 | 0,23 |