The XGL4020-222 is a high-performance, low-loss inductor from Coilcraft. It features 2.2 µH of inductance, a wide operating temperature range of -40°C to +125°C, and a small package size that makes it ideal for a variety of applications.
The XGL4020-222 is made with a high-quality ferrite core that provides excellent performance over a wide inductance value. It also features a low DC resistance that minimizes power loss. The inductor is RoHS-compliant and lead-free, making it a sustainable choice for your next project.
The XGL4020-222 is ideal for use in a variety of applications, including:
The XGL4020-222 is a reliable and high-performance inductor that is perfect for a variety of applications. Order yours today!
For more information and specification about the part.
Go to seriesThe selected configuration is not available for purchase.
Please try another option or click here to contact support for more information.
Electrical specifications at 25°C. Operating voltage 0 - 80 V
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
XGL4020-222MEC | 2.2 | 19.5 | 21.5 | 40.0 | 2.7 | 4.4 | 6.2 | 6.7 | 8.9 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ![]() |
1000 | 3500* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 2,3 | 0,23 |