Unleash the power of the XGL4020-102 by Coilcraft, a groundbreaking inductor that redefines the standards of performance and versatility. With an inductance of 1.0 µH, this exceptional component offers precise and reliable operation, ensuring optimal efficiency in your electronic designs.
The XGL4020-102 is engineered to excel in a wide ambient temperature range, spanning from -40°C to +125°C. This remarkable temperature tolerance guarantees the longevity and functionality of your circuits.
The XGL4020-102 stands at the forefront of inductor technology, blending resilience, accuracy, and adaptability seamlessly.
For more information and specification about the part.
Go to seriesThe selected configuration is not available for purchase.
Please try another option or click here to contact support for more information.
Electrical specifications at 25°C. Operating voltage 0 - 80 V
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
XGL4020-822MEC | 8.2 | 71.0 | 78.1 | 20.0 | 1.4 | 2.3 | 3.2 | 3.0 | 4.1 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ![]() |
1000 | 3500* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 2,3 | 0,23 |