The XGL4015-821 is a formidable inductor engineered with precision by Coilcraft. With an impressive inductance of 0.82 µH, this component sets the bar high when it comes to performance and efficiency. Designed to operate flawlessly within an ambient temperature range of -40°C to +125°C, it thrives in extreme conditions, making it a reliable choice for a wide range of applications.
The XGL4015-821 combines its robust inductance with exceptional temperature tolerance, ensuring stable performance in even the most challenging environments.
This Coilcraft inductor guarantees consistent and precise operation. Experience the unrivaled quality and reliability that Coilcraft is renowned for, and elevate your designs with the exceptional performance of the XGL4015-821.
For more information and specification about the part.
Go to seriesThe selected configuration is not available for purchase.
Please try another option or click here to contact support for more information.
Electrical specifications at 25°C. Operating voltage 0 - 80 V
Part number 1 |
Inductance (nH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
XGL4015-821MEC | 820 | 12.8 | 15.4 | 70 | 3.4 | 5.6 | 7.9 | 7.4 | 9.7 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ![]() |
1000 | 4000* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 1,78 | 0,23 |