The XGL3530-601 Shielded Power Inductors by Coilcraft offer exceptional performance and reliability for a wide range of power applications. With a precisely designed inductance of 0.60 µH, these inductors provide accurate control and efficient power conversion. Engineered to withstand demanding environments, they operate flawlessly within an ambient temperature range from -40°C to +125°C, ensuring consistent performance even in extreme conditions.
Committed to environmental sustainability, these power inductors are RoHS-compliant and halogen-free, minimizing their impact on the environment.
For more information and specification about the part.
Go to seriesThe selected configuration is not available for purchase.
Please try another option or click here to contact support for more information.
Electrical specifications at 25°C. Operating voltage 0 — 80 V
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
XGL3530-601MEC | 0.60 | 6.0 | 6.9 | 110 | 3.6 | 5.6 | 7.4 | 10.8 | 14.7 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ![]() |
500 | 2500* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 3,1 | 0,23 |