The XGL3530-331 Shielded Power Inductors by Coilcraft - is the epitome of reliability and performance. With an inductance of 0.33 µH, these inductors offer precise control and efficient power conversion. Designed to thrive in harsh conditions, the XGL3530-331 operates flawlessly in an ambient temperature range from -40°C to +125°C, ensuring reliable performance in extreme environments.
Environmentally conscious, these power inductors are RoHS-compliant and halogen-free, reducing their impact on the environment.
The XGL3530-331 Shielded Power Inductors, make them the ideal choice for a wide range of power applications.
For more information and specification about the part.
Go to seriesThe selected configuration is not available for purchase.
Please try another option or click here to contact support for more information.
Electrical specifications at 25°C. Operating voltage 0 — 80 V
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
XGL3530-331MEC | 0.33 | 4.0 | 4.6 | 160 | 4.5 | 6.8 | 9.1 | 13.4 | 18.5 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ![]() |
500 | 2500* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 3,1 | 0,23 |