The XGL3515-222 is a durable Ultra-Low Loss Shielded Power Inductor crafted by Coilcraft. With an inductance of 2.2 µH, this component stands out for its high efficiency, marked by a low DCR and reduced AC losses across an extensive frequency spectrum.
It is characterized by robust current handling capabilities and soft saturation, ensuring consistent circuit operation. Certified by AEC-Q200, it offers reliable performance in extreme temperatures, ideal for rigorous automotive applications and high-temperature scenarios.
Its compact yet robust design makes it an ideal choice for power-conscious applications, such as electric vehicles, advanced computing systems, and consumer electronics.
For more information and specification about the part.
Go to seriesThe selected configuration is not available for purchase.
Please try another option or click here to contact support for more information.
Electrical specifications at 25°C. Operating voltage 0 — 80 V
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
XGL3515-222MEC | 2.2 | 40.6 | 46.7 | 45 | 1.4 | 2.3 | 3.2 | 3.8 | 5.1 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ![]() |
1000 | 3500* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 1,8 | 0,23 |