Discover the XGL3512-821 Ultra-Low Loss Shielded Power Inductor. With an inductance of 0.82 µH, this powerful component offers industry-leading efficiency. It features the lowest DCR and ultra-low AC losses over a wide inductance value, ensuring optimal performance.
The XGL3512-821 excels in current handling with soft saturation, ensuring reliable circuit operation. It's certified AEC for robust use between -40°C to +125°C, making it perfect for high-demand automotive applications and other high-temperature settings.
Compliant with RoHS and halogen-free, this power inductor withstands a soldering temperature of 260°C. Its compact design and superior functionality make it ideal for energy-efficient solutions like electric vehicles, high-performance computing, and consumer electronics.
For more information and specification about the part.
Go to seriesElectrical specifications at 25°C. Operating voltage 0 — 80 V
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
XGL3512-821MEC | 0.82 | 24.5 | 28.2 | 80 | 2.2 | 3.6 | 5.1 | 5.6 | 7.4 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ![]() |
1500 | 5000* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 1,4 | 0,23 |