Electrical specifications at 25°C. Operating voltage 0 – 60 V
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||
---|---|---|---|---|---|---|---|
typ | max | 20°C rise | 40°C rise | ||||
XAL7050-103ME_ | 10 | 25.0 | 29.0 | 12.1 | 7.1 | 6.3 | 8.5 |
XAL7050-153ME_ | 15 | 35.0 | 41.0 | 10.3 | 6.4 | 5.1 | 7.0 |
XAL7050-183ME_ | 18 | 43.0 | 50.0 | 9.3 | 6.2 | 4.5 | 6.2 |
XAL7050-223ME_ | 22 | 60.0 | 70.0 | 8.6 | 5.5 | 4.0 | 5.0 |
XAL7050-333ME_ | 33 | 75.0 | 85.0 | 6.7 | 4.1 | 3.4 | 4.6 |
XAL7050-473ME_ | 47 | 105 | 120 | 6.0 | 3.5 | 2.5 | 3.5 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ![]() |
250 | 1000 | 178/330 | 60/100 | 13 | 24,4 | 16,4 | 16 | 12 | 4 | 2 | 5,21 | 0,4 |