Electrical specifications at 25°C. Operating voltage 0 – 60 V
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||
---|---|---|---|---|---|---|---|
typ | max | 20°C rise | 40°C rise | ||||
XAL6020-121ME_ | 0.12 | 1.6 | 1.9 | 165 | 45.0 | 21.0 | 27.0 |
XAL6020-161ME_ | 0.16 | 2.4 | 2.7 | 152 | 41.0 | 20.0 | 26.0 |
XAL6020-271ME_ | 0.27 | 3.5 | 3.9 | 97.0 | 29.5 | 19.0 | 25.0 |
XAL6020-451ME_ | 0.45 | 4.6 | 5.1 | 73.0 | 24.5 | 17.0 | 22.0 |
XAL6020-601ME_ | 0.60 | 6.5 | 7.1 | 66.0 | 20.5 | 15.0 | 18.5 |
XAL6020-901ME_ | 0.90 | 10.6 | 11.1 | 56.0 | 19.1 | 11.5 | 15.2 |
XAL6020-112ME_ | 1.1 | 12.6 | 13.1 | 50.0 | 17.1 | 10.0 | 12.0 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ![]() |
500 | 2000* | 178/330 | 60/100 | 13 | 22,4 | 16,4 | 16 | 12 | 4 | 2 | 2,16 | 0,3 | |