Great News! More choices!
For XAL5020, see XGL4020 for space savings with 40% less board area. Improved efficiency due to low DCR (up to 50% lower) and higher L values (up to 8.2 uH). Also see XGL5020 for significantly lower DCR (up to 60% lower) and higher L values (up to 8.2 uH)
For XAL5030, see XGL4030 for space savings with 40% less board area. Improved efficiency due to low DCR (up to 25% lower) and higher L values (up to 12 uH). Also see XGL5030 for significantly lower DCR (up to 40% lower) and higher L values (up to 18 uH)
For more information and specification about the part.
Go to seriesElectrical specifications at 25°C. Operating voltage 0 – 60 V
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||
---|---|---|---|---|---|---|---|
typ | max | 20°C rise | 40°C rise | ||||
XAL5030-102ME_ | 1.0 | 8.5 | 9.4 | 68.0 | 14.0 | 8.7 | 11.1 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | |||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ![]() |
|
XAL5030 | 400 | 1500* | 178/330 | 60/100 | 13 | 22,4 | 16,4 | 16 | 12 | 4 | 2 | 3,18 | 0,3 | |
XAL5050 | 250 | 750* | 178/330 | 60/100 | 13 | 22,4 | 16,4 | 16 | 12 | 4 | 2 | 5,21 | 0,3 | |