Electrical specifications at 25°C. Operating voltage 0 — 60 V
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||
---|---|---|---|---|---|---|---|
typ | max | 20°C rise | 40°C rise | ||||
XAL1580-401ME_ | 0.40 | 0.50 | 0.70 | 53.0 | 111 | 47.0 | 60.0 |
XAL1580-741ME_ | 0.74 | 0.72 | 0.86 | 35.1 | 86.0 | 43.2 | 59.7 |
XAL1580-102ME_ | 1.0 | 0.93 | 1.1 | 30.0 | 73.5 | 40.6 | 57.5 |
XAL1580-132ME_ | 1.3 | 1.2 | 1.4 | 26.2 | 65.0 | 34.6 | 46.7 |
XAL1580-182ME_ | 1.8 | 1.6 | 1.9 | 21.3 | 57.0 | 33.2 | 43.8 |
XAL1580-202ME_ | 2.0 | 1.9 | 2.3 | 20.1 | 51.0 | 29.5 | 39.9 |
XAL1580-302ME_ | 3.0 | 2.6 | 3.1 | 16.0 | 43.0 | 25.6 | 34.4 |
XAL1580-452ME_ | 4.5 | 3.8 | 4.6 | 12.5 | 34.2 | 20.4 | 27.0 |
XAL1580-532ME_ | 5.3 | 4.4 | 5.2 | 11.8 | 33.0 | 19.5 | 26.5 |
XAL1580-612ME_ | 6.1 | 5.7 | 6.8 | 11.7 | 31.0 | 16.9 | 22.6 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ![]() |
300 | 330 | 100 | 13 | 38,4 | 32,4 | 32 | 24 | 4 | 2 | 8,5 | 0,3 |