For more information and specification about the part.
Go to seriesElectrical specifications at 25°C.
Part number
1
(Hover for schematics)
|
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (Ω) 3 |
Isolation Voltage (V) |
Turns Ratio | |
---|---|---|---|---|---|
L1 max | L2 max | ||||
LPR6235-752SMR_ | 7.5 | 0.085 | 340 | 300 | 1 : 100 |
Part number
1
(Hover for schematics)
|
Inductance (µH)
2
(Tolerance: ±20%) |
DCR max (Ω) 3 | SRF typ (kHz) 4 | Isat (A) 5 | |
---|---|---|---|---|---|
L1 | L2 | ||||
LPR6235-752SMR_ | 7.5 | 0.085 | 340 | 230 | 1.6 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | |
350 | 1500* | 178/330 | 60/100 | 13 | 22,4 | 16,4 | 16 | 12 | 4 | 2 | 3,68 | 0,3 |