Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

MSD1260H Series

Shielded Coupled Power Inductors

RoHS compliant halogen free AEC-Q flag

Coilcraft's MSD1260H Series of 1:1 coupled power inductors feature magnetic shielding for compact packaging and tight winding-to-winding coupling. They are ideal for Flyback, SEPIC, Ćuk, Zeta and other applications.

  • Ideal for Flyback, SEPIC, Ćuk, Zeta and other applications
  • Magnetic shielding allows high-density mounting
  • Tight winding coupling
  • Industry standard footprint
  • AEC-Q200 Grade 1 (−40°C to +125°C)

Buy Now:
Count Unit price
1 $2.93
250 $1.91
500 $1.16
1000 $0.90
2500 $0.77
5000 $0.72

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Specifications

Electrical specifications at 25°C.

For Flyback Applications

Part number 1 Inductance (µH) 2 Tolerance (%) DCR max (Ω) 3 Isolation
Voltage (V)
Leakage
Inductance (µH) 5
Turns Ratio
MSD1260H-222MED 2.2 20 0.017 500 0.14 1 : 1
MSD1260H-332MED 3.3 20 0.020 500 0.17 1 : 1
MSD1260H-472MED 4.7 20 0.023 500 0.18 1 : 1
MSD1260H-562MED 5.6 20 0.030 500 0.18 1 : 1
MSD1260H-682MED 6.8 20 0.033 500 0.19 1 : 1
MSD1260H-822MED 8.2 20 0.036 500 0.20 1 : 1
MSD1260H-103MED 10 20 0.045 500 0.22 1 : 1
MSD1260H-123MED 12 20 0.050 500 0.23 1 : 1
MSD1260H-153MED 15 20 0.059 500 0.25 1 : 1
MSD1260H-183MED 18 20 0.071 500 0.27 1 : 1
MSD1260H-223MED 22 20 0.083 500 0.29 1 : 1
MSD1260H-273MED 27 20 0.093 500 0.29 1 : 1
MSD1260H-333MED 33 20 0.118 500 0.32 1 : 1
MSD1260H-393MED 39 20 0.132 500 0.34 1 : 1
MSD1260H-473MED 47 20 0.143 500 0.38 1 : 1
MSD1260H-563MED 56 20 0.186 500 0.38 1 : 1
MSD1260H-683MED 68 20 0.209 500 0.45 1 : 1
MSD1260H-823MED 82 20 0.270 500 0.45 1 : 1
MSD1260H-104MED 100 20 0.310 500 0.48 1 : 1
MSD1260H-124KED 120 10 0.345 500 0.50 1 : 1
MSD1260H-154KED 150 10 0.465 500 0.56 1 : 1
MSD1260H-184KED 180 10 0.525 500 0.66 1 : 1
MSD1260H-224KED 220 10 0.680 500 0.88 1 : 1
MSD1260H-274KED 270 10 0.783 500 1.1 1 : 1
MSD1260H-334KED 330 10 0.916 500 1.1 1 : 1
MSD1260H-394KED 390 10 1.155 500 1.1 1 : 1
MSD1260H-474KED 470 10 1.330 500 1.2 1 : 1
MSD1260H-564KED 560 10 1.738 500 1.6 1 : 1
MSD1260H-684KED 680 10 2.013 500 1.9 1 : 1
MSD1260H-824KED 820 10 2.280 500 2.6 1 : 1
MSD1260H-105KED 1000 10 2.950 500 3.8 1 : 1

For SEPIC Applications

Part number 1 Inductance (µH) 2 Tolerance (%) DCR max (Ω) 3 SRF typ (MHz) 4 Coupling coefficient Leakage
Inductance (µH) 5
Isat (A) 6 Irms (A)
10% drop 20% drop 30% drop both windings 7 one winding 8
MSD1260H-222MED 2.2 20 0.017 57.0 0.97 0.14 10.1 11.8 13.0 4.5 6.3
MSD1260H-332MED 3.3 20 0.020 48.0 0.97 0.17 8.3 9.6 10.7 4.1 5.7
MSD1260H-472MED 4.7 20 0.023 40.0 0.98 0.18 6.9 8.1 8.9 3.8 5.3
MSD1260H-562MED 5.6 20 0.030 36.0 0.98 0.18 6.3 7.4 8.2 3.5 4.8
MSD1260H-682MED 6.8 20 0.033 31.0 0.98 0.19 5.7 6.7 7.4 3.1 4.3
MSD1260H-822MED 8.2 20 0.036 28.0 0.98 0.20 5.2 6.1 6.8 2.9 4.0
MSD1260H-103MED 10 20 0.045 24.0 0.98 0.22 4.7 5.5 6.1 2.6 3.6
MSD1260H-123MED 12 20 0.050 22.0 0.98 0.23 4.3 5.0 5.6 2.5 3.4
MSD1260H-153MED 15 20 0.059 19.0 0.98 0.25 3.9 4.5 5.0 2.3 3.2
MSD1260H-183MED 18 20 0.071 17.0 0.98 0.27 3.5 4.1 4.6 2.1 2.9
MSD1260H-223MED 22 20 0.083 15.0 0.98 0.29 3.2 3.7 4.1 1.9 2.6
MSD1260H-273MED 27 20 0.093 13.0 0.98 0.29 2.9 3.4 3.7 1.8 2.5
MSD1260H-333MED 33 20 0.118 12.0 0.98 0.32 2.6 3.0 3.4 1.6 2.2
MSD1260H-393MED 39 20 0.132 11.0 0.98 0.34 2.4 2.8 3.1 1.5 2.1
MSD1260H-473MED 47 20 0.143 10.5 0.98 0.38 2.2 2.5 2.8 1.4 1.9
MSD1260H-563MED 56 20 0.186 9.5 0.98 0.38 2.0 2.3 2.6 1.3 1.8
MSD1260H-683MED 68 20 0.209 8.5 0.98 0.45 1.8 2.1 2.3 1.2 1.7
MSD1260H-823MED 82 20 0.270 7.5 0.98 0.45 1.7 1.9 2.1 1.1 1.5
MSD1260H-104MED 100 20 0.310 7.0 0.98 0.48 1.5 1.7 1.9 0.95 1.3
MSD1260H-124KED 120 10 0.345 6.4 0.98 0.50 1.4 1.6 1.8 0.85 1.2
MSD1260H-154KED 150 10 0.465 5.4 0.98 0.56 1.2 1.5 1.6 0.75 1.1
MSD1260H-184KED 180 10 0.525 5.0 0.98 0.66 1.1 1.3 1.4 0.65 0.91
MSD1260H-224KED 220 10 0.680 4.4 0.98 0.88 1.0 1.2 1.3 0.60 0.84
MSD1260H-274KED 270 10 0.783 4.0 0.98 1.1 0.91 1.1 1.2 0.55 0.77
MSD1260H-334KED 330 10 0.916 3.6 0.98 1.1 0.83 0.96 1.1 0.52 0.73
MSD1260H-394KED 390 10 1.155 3.3 0.98 1.1 0.76 0.89 0.98 0.50 0.70
MSD1260H-474KED 470 10 1.330 3.0 0.98 1.2 0.69 0.81 0.89 0.45 0.63
MSD1260H-564KED 560 10 1.738 2.8 0.98 1.6 0.63 0.74 0.82 0.40 0.56
MSD1260H-684KED 680 10 2.013 2.4 0.98 1.9 0.57 0.67 0.74 0.36 0.50
MSD1260H-824KED 820 10 2.280 2.3 0.98 2.6 0.52 0.61 0.68 0.32 0.45
MSD1260H-105KED 1000 10 2.950 2.1 0.98 3.8 0.47 0.55 0.61 0.28 0.39
Notes
  1. When ordering, please specify termination and packaging codes: e.g. MSD1260H-105KED
  2. Inductance shown for each winding, measured at 100 kHz, 0.1 Vrms, 0 Adc on an Agilent/HP 4284A LCR meter or equivalent. When leads are connected in parallel, inductance is the same value. When leads are connected in series, inductance is four times the value.
  3. DCR is for each winding. When leads are connected in parallel, DCR is half the value. When leads are connected in series, DCR is twice the value.
  4. SRF measured using an Agilent/HP 4191A or equivalent. When leads are connected in parallel, SRF is the same value.
  5. Leakage Inductance is for L1 and is measured with L2 shorted. 
  6. Isat: DC current, at which the inductance drops the specified amount from its value without current. It is the sum of the current flowing in both windings.
  7. Irms, both windings: Maximum current when applied to one winding that causes a 40°C temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings. Determine temperature rise.
  8. Irms, one winding: Equal current when applied to each winding simultaneously that causes a 40°C temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings.  Determine temperature rise.

Termination:

  • E = RoHS compliant matte tin over nickel over phos bronze.
  • T = RoHS tin-silver-copper (95.5/4/0.5). (Special order, added cost)
  • S = non-RoHS tin-lead (63/37). (Special order, added cost)

Packaging:

  • 13" reel, machine-ready
    EIA-481 embossed plastic tape (500 parts per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
Environmental
Environmental:
RoHS compliant , halogen free
Ambient temperature range:
–40°C to +125°C with (40°C rise) Irms current.
Storage temperature range:
Component: –40°C to +165°C.
Tape and reel packaging: –40°C to +80°C
Maximum part temperature:
+165°C (ambient + temp rise).
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

L vs Current

L vs Frequency

Schematics

msd1260schem.gif

Physical characteristics

msd1260hd.gif

dims_inches_mm.gif

Tape and Reel specification

tapereel_pl-(23).gif

 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
13" (330 mm) A B C D E W P Po P1 H T part_or_ak-(1).gif
500 330 100 13 30,4 24,4 24 16 4 2 6,9 0,5
 

General specification

Core Material:
Ferrite
Weight:
2.8 – 3.2 g
Packaging:
500/13″ reel; Plastic tape: 24 mm wide, 0.5 mm thick, 16 mm pocket spacing, 6.9 mm pocket depth
Winding to Winding Isolation:
500 Vrms, one minute

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info

Related product families